Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
55-MY1B63G-800
Part Number
|
---|
55-MY1B63G-800 |
Part Number | Minimum order quantity | Volume Discount | Stroke (mm) | Max. Load Mass (Range Selectable) (kg) | Max. Load Mass (kg) | Table Size Length L (mm) | Cylinder Inner Diameter (Ø) | Table Size Width W (mm) | Table Size Height H (mm) | Operating Pressure (MPa) | Piping Format | Port Screw Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | Quote | 800 | 80.1~100.1 | 83 | 230 | 63 | 96 | 116 | 0.1 to 0.8 | Centralized piping type | Rc |
Loading...
Type | Rodless Cylinder | Table Material | Aluminum Alloy | Rodless Cylinder Joint Type | Mechanically Jointed |
---|---|---|---|---|---|
Usage Environment | General Purpose | Table Surface Treatment | Hard Anodized Aluminum | Guide | Basic Type |
Custom-made | None |
This page is Mechanical Joint Type Rodless Cylinder, Basic Type 55-MY1B Series, part number 55-MY1B63G-800.
You can find the detail information about specifications and dimensions on part number 55-MY1B63G-800.
Configure
Basic Attributes
Type
Stroke(mm)
Max. Load Mass (Range Selectable)(kg)
Max. Load Mass(kg)
Table Size Length L(mm)
Cylinder Inner Diameter(Ø)
Table Size Width W(mm)
Table Size Height H(mm)
Operating Pressure(MPa)
Piping Format
Port Screw Type
Optional Attributes
Part Number |
---|
55-MY1B10G-350 |
55-MY1B25-1500Z |
55-MY1B25G-400Z |
55-MY1B25TF-1000Z |
55-MY1B32-400Z |
55-MY1B80TF-1000 |
Part Number | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Stroke (mm) | Max. Load Mass (Range Selectable) (kg) | Max. Load Mass (kg) | Table Size Length L (mm) | Cylinder Inner Diameter (Ø) | Table Size Width W (mm) | Table Size Height H (mm) | Operating Pressure (MPa) | Piping Format | Port Screw Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | Quote | 350 | 5~9.2 | 5 | 50 | 10 | 24 | 27 | 0.2 to 0.8 | Centralized piping type | M screw | ||
1 | Quote | 1,500 | 20~39.9 | 29 | 110 | 25 | 42 | 54 | 0.1 to 0.8 | Standard type | Rc | ||
1 | Quote | 400 | 20~39.9 | 29 | 110 | 25 | 42 | 54 | 0.1 to 0.8 | Centralized piping type | Rc | ||
1 | Quote | 1,000 | 20~39.9 | 29 | 110 | 25 | 42 | 54 | 0.1 to 0.8 | Standard type | G | ||
1 | Quote | 400 | 40~57 | 40 | 140 | 32 | 52 | 68 | 0.1 to 0.8 | Standard type | Rc | ||
1 | Quote | 1,000 | 120~150.1 | 120 | 340 | 80 | 112 | 150 | 0.1 to 0.8 | Standard type | G |