Axis for puncture-proof wheels

Axis for puncture-proof wheels
[Specifications]
・Axle material: Steel
・Surface coating: Bright steel
・Axle length: 128
・Outer Ø: 20
・Accessories: Round steel axle

Round steel axles are made of steel S235 JR blank
All wheels with matching bore can be mounted as wheelsets.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ACHSE-GPVK-GPVS-AGM10
ACHSE-GPVK-GPVS-AGM12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Weight
(kg)

10.48 €

1 4 Days 0.53

10.48 €

1 4 Days 0.504

Loading...

  1. 1

Basic information

Surface coating Bright steel

Tech Support