Aluminum spring balancer

Aluminum spring balancer

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・Load capacity(kg): 0.4-10.0

Spring balancers and balancers are mechanical devices used in industrial environments to facilitate the lifting, lowering or balancing of tools, equipment or other objects.
They are designed to reduce the physical strain on workers and increase efficiency in production processes.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FZ-ALU-VA-1,​6-7211-1
FZ-ALU-VA-1,​6-7211-2
FZ-ALU-VA-1,​6-7211-3
FZ-ALU-VA-2,​0-7213-1
FZ-ALU-VA-2,​0-7213-3
FZ-ALU-VA-2,​0-7213-4
FZ-ALU-VA-2,​5-7221-1
FZ-ALU-VA-2,​5-7221-2
FZ-ALU-VA-2,​5-7221-3
FZ-ALU-VA-2,​5-7221-4
FZ-ALU-VA-2.0-7213-2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Load capacity
(kg)
Weight
(kg)

57.34 €

1 4 Days 0,4-1,00.9

57.53 €

1 4 Days 1,0-2,00.7

65.38 €

1 4 Days 2,0-3,02

117.96 €

1 17 Days 1,0-2,52

169.23 €

1 4 Days 4,0-6,02.5

192.23 €

1 4 Days 6,0-8,03.782

173.98 €

1 4 Days 2,0-4,04.141

192.23 €

1 4 Days 4,0-6,03.5

208.10 €

1 4 Days 6,0-8,04.1

233.50 €

1 4 Days 8,0-10,04

135.11 €

1 5 Days 2,0-4,02.3

Loading...

  1. 1

Tech Support