PVC shrink tubing

PVC shrink tubing
[Specifications]
・Pipe-Ø(φ): 80
・Pipe wall thickness(mm): 1.5

PVC shrink tubing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SCHRUMPFSCHLAUCH-80

Part Number
SCHRUMPFSCHLAUCH-80
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

102.43 €

1 4 Days

Loading...

  1. 1

Basic information

Pipe-Ø(φ) 80 Pipe wall thickness(mm) 1.5

This page is PVC shrink tubing, part number SCHRUMPFSCHLAUCH-80.
You can find the detail information about specifications and dimensions on part number SCHRUMPFSCHLAUCH-80.

Tech Support