Roll-U-bar (RU-33NHLX2000)

Roll-U-bar RU-33NHLX2000

Click on this image to zoom in.

Click on this image to zoom in.

  • Roll-U-bar RU-33NHLX2000
  • Roll-U-bar RU-33NHLX2000
  • Roll-U-bar RU-33NHLX2000
  • Roll-U-bar RU-33NHLX2000

Product Details:

Manufacturer part number: RU-33NHLX2000

Brand: TORWEGGE

Price: 59.80

Delivery time: 5 Days


Technical Data:

Division: 33 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RU-33NHLX2000

Part Number
RU-33NHLX2000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Division
(mm)

59.80 €

1 5 Days 33

Loading...

  1. 1

This page is Roll-U-bar, part number RU-33NHLX2000.
You can find the detail information about specifications and dimensions on part number RU-33NHLX2000.

Variation of this product

Part Number
RU-33NVAX2000
RU-50SPHLX2000
RU-50SPVAX2000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Division
(mm)

162.31 €

1 20 Days 33

52.75 €

1 4 Days 50

122.48 €

1 20 Days 50

Tech Support