Manufacturer part number: N
Brand: TORWEGGE
Price: 0.44 €
Delivery time: 4 Days
Load capacity dynamic: 6 kg
Min. temperature resistance: - ° C
Max. temperature resistance: - ° C
Diameter: - mm
Weight: 0.002 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
N
This page is Rolls, replacement for U-bar, part number N.
You can find the detail information about specifications and dimensions on part number N.
Part Number |
---|
N-MINI |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Load capacity dynamic (kg) | Min. temperature resistance (° C) | Max. temperature resistance (° C) | Diameter (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|
0.34 € | 1 | 4 Days | - | -30 | +100 | 13 | 0.001 |