Rubber buffer conical shape, base plate with grub screw

Rubber buffer conical shape, base plate with grub screw
[Specifications]
・Type: Rubber buffer
・Max.temperature resistance(°C): 70
・Min.temperature resistance(°C): -30

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NO17220-040X025

Part Number
NO17220-040X025
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.62 €

1 20 Days

Loading...

  1. 1

Basic information

Min. temperature resistance(° C) -30 Max. temperature resistance(° C) 70 Weight(kg) 0.082

This page is Rubber buffer conical shape, base plate with grub screw, part number NO17220-040X025.
You can find the detail information about specifications and dimensions on part number NO17220-040X025.

Tech Support