End stop for small and light roller conveyors, can be suspended (EA301-5)

End stop for small and light roller conveyors, can be suspended EA301-5

Product Details:

Manufacturer part number: EA301-5

Brand: TORWEGGE

Price: 78.94

Delivery time: 20 Days


Technical Data:

Track width: 500 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA301-5

Part Number
EA301-5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Track width
(mm)

78.94 €

1 20 Days 500

Loading...

  1. 1

This page is End stop for small and light roller conveyors, can be suspended, part number EA301-5.
You can find the detail information about specifications and dimensions on part number EA301-5.

Variation of this product

Part Number
EA301-8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Track width
(mm)

97.18 €

1 20 Days 800

Tech Support