Colli role (Part Numbers)

Colli role

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・Load capacity dynamic(kg): 40, 60

Conveyor rollers are mainly used in roller conveyors, roller rails and conveyor racks.
The conveyor rollers are available in steel and plastic, ball or plain bearing.
For sensitive goods we have rolls with a polyurethane running surface, rubber coating or PVC hose in our product range.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NR70

Part Number
NR70
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Load capacity dynamic
(kg)
Weight
(kg)

1.53 €

1 4 Days 600.055

Loading...

  1. 1

This page is Colli role, part number NR70.
You can find the detail information about specifications and dimensions on part number NR70.

Variation of this product

Part Number
NR40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Load capacity dynamic
(kg)
Weight
(kg)

6.46 €

1 4 Days 400.145

Tech Support