Castors

Castors

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・Rolls and case type: Steering housing
・Wheel bearing: Ball-bearing
・Housing material RR: Steel galvanized
・Rim material: Steel
・Tread material: Steel
・Wheel diameter(mm): 100-250
・Wheel width(mm): 30-60
・overall height(mm): 205
・Load capacity dynamic(kg): 3000

This wheel series has a high chemical resistance.
High load capacity, elongation at break and temperature resistance characterize this robust wheel.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-HS-STS-150-K-3-RF
L-IHB-EGS-160-K-3
L-IHB-EGS-160-K-3-DSV
L-IHB-EGS-200-K-3
L-IHB-EGS-200-K-3-DSV
L-IHB-EGS-250-K-3
L-IHB-EGS-250-K-3-DSV
L-IHB-GGK-100-K-3
L-IHB-GGK-100-K-3-DSV
L-IHB-GGK-125-K-3
L-IHB-GGK-125-K-3-DSV
L-IHB-GGK-150-K-3
L-IHB-GGK-150-K-3-DSV
L-IHB-GGK-200-K-3
L-IHB-GGK-200-K-3-DSV
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Wheel bearing Housing Series Type Bolt Hole Length
(mm)
Housing material RR Bolt hole width
(mm)
Screw hole
(mm)
panel thickness
(mm)
Number of wheels [piece] Rim material Tread material electrically conductive Housing design Clevis bearing seal Tread type Housing classification Weight
(kg)

365.08 €

1 5 Days 17514015055300020565Ball-bearingHS (LPSX/BPSX)140Steel galvanized10514-1SteelSteelelectrically conductiveweldedclosed fork headcylindricalSuper heavy duty housing HS-

62.05 €

1 5 Days 13511016050-----105-8012.56---------

69.71 €

1 5 Days 13511016050-----105-8012.56---------

93.45 €

1 5 Days 13511020050-----105-8012.56---------

100.94 €

1 5 Days 13511020050-----105-8012.56---------

175.81 €

1 5 Days 13511025060-----105-8012.56---------

220.83 €

1 5 Days 13511025060-----105-8012.56--------7.75

32.94 €

1 5 Days 1008510030-----80-6094---------

40.86 €

1 5 Days 1008510030-----80-6094---------

44.07 €

1 5 Days 13511012532-----105-8012.56---------

49.91 €

1 5 Days 13511012532-----105-8012.56---------

42.08 €

1 5 Days 13511015045-----105-8012.56---------

52.73 €

1 5 Days 13511015045-----105-8012.56---------

61.81 €

1 5 Days 13511020045-----105-8012.56---------

74.67 €

1 5 Days 13511020045-----105-8012.56---------

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Mounting type Mounting plate

Tech Support