Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
L-HS-STS-150-K-3-RF
Part Number
|
---|
L-HS-STS-150-K-3-RF |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Plate length (mm) | Plate width (mm) | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Wheel bearing | Housing Series Type | Bolt Hole Length (mm) | Housing material RR | Bolt hole width (mm) | Screw hole (mm) | panel thickness (mm) | Number of wheels [piece] | Rim material | Tread material | electrically conductive | Housing design | Clevis bearing seal | Tread type | Housing classification | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
365.08 € | 1 | 5 Days | 175 | 140 | 150 | 55 | 3000 | 205 | 65 | Ball-bearing | HS (LPSX/BPSX) | 140 | Steel galvanized | 105 | 14 | - | 1 | Steel | Steel | electrically conductive | welded | closed fork head | cylindrical | Super heavy duty housing HS | - |
Loading...
Rolls and case type | Steering housing | Mounting type | Mounting plate |
---|
This page is Castors, part number L-HS-STS-150-K-3-RF.
You can find the detail information about specifications and dimensions on part number L-HS-STS-150-K-3-RF.
Configure
Basic Attributes
panel thickness(mm)
Plate length(mm)
Plate width(mm)
Wheel diameter(mm)
Wheel width(mm)
Load capacity dynamic(kg)
overall height(mm)
Discharge swivel castor(mm)
Wheel bearing
Housing Series Type
Bolt Hole Length(mm)
Housing material RR
Bolt hole width(mm)
Screw hole(mm)
Number of wheels [piece]
Rim material
Tread material
electrically conductive
Housing design
Clevis bearing seal
Tread type
Housing classification
Filter by standard shipping days
Optional Attributes
Part Number |
---|
L-IHB-EGS-160-K-3 |
L-IHB-EGS-160-K-3-DSV |
L-IHB-EGS-200-K-3 |
L-IHB-EGS-200-K-3-DSV |
L-IHB-EGS-250-K-3 |
L-IHB-EGS-250-K-3-DSV |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Plate length (mm) | Plate width (mm) | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Wheel bearing | Housing Series Type | Bolt Hole Length (mm) | Housing material RR | Bolt hole width (mm) | Screw hole (mm) | panel thickness (mm) | Number of wheels [piece] | Rim material | Tread material | electrically conductive | Housing design | Clevis bearing seal | Tread type | Housing classification | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
62.05 € | 1 | 5 Days | 135 | 110 | 160 | 50 | - | - | - | - | - | 105 | - | 80 | 12.5 | 6 | - | - | - | - | - | - | - | - | - | ||
69.71 € | 1 | 5 Days | 135 | 110 | 160 | 50 | - | - | - | - | - | 105 | - | 80 | 12.5 | 6 | - | - | - | - | - | - | - | - | - | ||
93.45 € | 1 | 5 Days | 135 | 110 | 200 | 50 | - | - | - | - | - | 105 | - | 80 | 12.5 | 6 | - | - | - | - | - | - | - | - | - | ||
100.94 € | 1 | 5 Days | 135 | 110 | 200 | 50 | - | - | - | - | - | 105 | - | 80 | 12.5 | 6 | - | - | - | - | - | - | - | - | - | ||
175.81 € | 1 | 5 Days | 135 | 110 | 250 | 60 | - | - | - | - | - | 105 | - | 80 | 12.5 | 6 | - | - | - | - | - | - | - | - | - | ||
220.83 € | 1 | 5 Days | 135 | 110 | 250 | 60 | - | - | - | - | - | 105 | - | 80 | 12.5 | 6 | - | - | - | - | - | - | - | - | 7.75 |