Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
L-KA-TPAK-125-K-3-GP
Part Number
|
---|
L-KA-TPAK-125-K-3-GP |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Plate length (mm) | Plate width (mm) | Wheel diameter (mm) | Wheel width (mm) | overall height (mm) | Discharge swivel castor (mm) | Mounting type | Wheel bearing | Housing Series Type | Bolt Hole Length (mm) | Housing material RR | Bolt hole width (mm) | Hole picture apparatus rolls (mm) | Surface coating | Screw hole (mm) | Bolt hole Ø (mm) | Number of wheels [piece] | Rim material | Tread color | Housing classification | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.28 € | 1 | 20 Days | 95 | 70 | 125 | 32 | 166 | 46 | Mounting plate | - | - | 75 | - | 50 | 75x50 | - | 10 | - | - | - | - | - | 0.7 |
Loading...
Load capacity dynamic(kg) | 100 | Rolls and case type | Steering housing | Tread material | Thermoplastic |
---|
This page is All-plastic Castors with thermoplastic wheel, part number L-KA-TPAK-125-K-3-GP.
You can find the detail information about specifications and dimensions on part number L-KA-TPAK-125-K-3-GP.
Configure
Basic Attributes
Wheel bearing
Housing Series Type
Housing material RR
Surface coating
Bolt hole Ø(mm)
Number of wheels [piece]
Rim material
Tread color
Housing classification
Plate length(mm)
Plate width(mm)
Wheel diameter(mm)
Wheel width(mm)
overall height(mm)
Discharge swivel castor(mm)
Mounting type
Bolt Hole Length(mm)
Bolt hole width(mm)
Hole picture apparatus rolls(mm)
Screw hole(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
L-KA-TPAK-100-K-1 |
L-KA-TPAK-100-K-3 |
L-KA-TPAK-100-K-3-GP |
L-KA-TPAK-125-K-1 |
L-KA-TPAK-125-K-3 |
L-KU-TPBK-100-K-3-VA |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Plate length (mm) | Plate width (mm) | Wheel diameter (mm) | Wheel width (mm) | overall height (mm) | Discharge swivel castor (mm) | Mounting type | Wheel bearing | Housing Series Type | Bolt Hole Length (mm) | Housing material RR | Bolt hole width (mm) | Hole picture apparatus rolls (mm) | Surface coating | Screw hole (mm) | Bolt hole Ø (mm) | Number of wheels [piece] | Rim material | Tread color | Housing classification | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.04 € | 1 | 4 Days | - | - | 100 | 32 | 135 | 42 | Baack hole | - | - | - | Plastic | - | - | - | - | 12 | 1 | Polypropylene | - | Plastic Castors | 0.38 | ||
16.10 € | 1 | 4 Days | 77 | 67 | 100 | 32 | 140 | 42 | Mounting plate | - | - | 61 | - | 51 | - | - | 8 | - | - | - | - | - | 0.55 | ||
16.46 € | 1 | 20 Days | 95 | 70 | 100 | 32 | 140 | 42 | Mounting plate | - | - | 75 | - | 50 | 75x50 | - | 10 | - | - | - | - | - | 0.59 | ||
16.02 € | 1 | 20 Days | - | - | 125 | 32 | 161 | 46 | Baack hole | - | - | - | Plastic | - | - | - | - | 12 | 1 | Polypropylene | - | Plastic Castors | 0.5 | ||
17.54 € | 1 | 4 Days | 77 | 67 | 125 | 32 | 166 | 46 | Mounting plate | - | - | 61 | - | 51 | - | - | 8 | - | - | - | - | - | 0.65 | ||
27.41 € | 1 | 20 Days | 105 | 80 | 100 | 31 | 130 | 35 | Mounting plate | Ball-bearing | LKU/BKU | 80 | - | 60 | - | Plastic | 9 | - | - | Polypropylene | Grey | Plastic conveyor rollers | 0.5 |