Heavy duty swivel Castors with polyurethane wheel (L-IHB-PUZG-080-K-3)

Heavy duty swivel Castors with polyurethane wheel L-IHB-PUZG-080-K-3

Click on this image to zoom in.

Click on this image to zoom in.

  • Heavy duty swivel Castors with polyurethane wheel L-IHB-PUZG-080-K-3
  • Heavy duty swivel Castors with polyurethane wheel L-IHB-PUZG-080-K-3

Product Details:

Manufacturer part number: L-IHB-PUZG-080-K-3

Brand: TORWEGGE

Price: 29.16

Delivery time: 5 Days


Technical Data:

Plate length: 100 mm

Plate width: 85 mm

Wheel diameter: 82 mm

Wheel width: 36 mm

Load capacity dynamic: 200 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

L-IHB-PUZG-080-K-3

Part Number
L-IHB-PUZG-080-K-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Wheel bearing Housing Series Type Bolt Hole Length
(mm)
Bolt hole width
(mm)
Screw hole
(mm)
panel thickness
(mm)
Number of wheels [piece] Clevis bearing type Clevis connection Rim material Tread material electrically conductive Housing design Tread color Tread type Housing classification Min. temperature resistance
(° C)
Max. temperature resistance
(° C)
Weight
(kg)

29.16 €

1 5 Days 100858236200117---806094-------------

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Mounting type Mounting plate

This page is Heavy duty swivel Castors with polyurethane wheel, part number L-IHB-PUZG-080-K-3.
You can find the detail information about specifications and dimensions on part number L-IHB-PUZG-080-K-3.

Variation of this product

Part Number
L-HN-PUHS-070-K-3
L-HN-PUHS-085-K-3
L-HN-PUHS-085-K-3-GP
L-IHB-PUZG-100-K-3
L-IHB-PUZG-125-K-3
L-IHB-PUZG-150-K-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Wheel bearing Housing Series Type Bolt Hole Length
(mm)
Bolt hole width
(mm)
Screw hole
(mm)
panel thickness
(mm)
Number of wheels [piece] Clevis bearing type Clevis connection Rim material Tread material electrically conductive Housing design Tread color Tread type Housing classification Min. temperature resistance
(° C)
Max. temperature resistance
(° C)
Weight
(kg)

93.86 €

1 5 Days 135110707047012760Ball-bearingHN (501/502)1058013-1-boltedSteelPolyurethanenoneweldedBrowncylindricalHeavy load series HB-20803.95

95.73 €

1 5 Days 135110857055013560Ball-bearingHN (501/502)1058013-1-boltedSteelPolyurethanenoneweldedBrowncylindricalHeavy load series HB-20804.13

86.32 €

1 5 Days 175140857055013560Ball-bearingHN (501/502)14010513-1Clevis with axial deep groove ball bearing and tapered roller bearingboltedSteelPolyurethanenoneweldedBrowncylindricalHeavy load series HB-2080-

49.21 €

1 5 Days 1008510040300135---806094-------------

62.54 €

1 5 Days 13511012550500170---1058012.56-------------

55.16 €

1 5 Days 13511015050700200---1058012.56-------------

Tech Support