Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
L-IHB-PAM-100-K-3
Part Number
|
---|
L-IHB-PAM-100-K-3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Plate length (mm) | Plate width (mm) | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Bolt Hole Length (mm) | Bolt hole width (mm) | Screw hole (mm) | panel thickness (mm) | Clevis bearing type | Clevis connection | Rim material | Tread material | Swivel Radius (mm) | electrically conductive | Housing design | Tread color | Housing classification | Min. temperature resistance (° C) | Max. temperature resistance (° C) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.88 € | 1 | 66 Days | 100 | 85 | 100 | 35 | 300 | - | - | 80 | 60 | 9 | 4 | - | - | - | - | - | - | - | - | - | - | - | 1.35 |
Loading...
Rolls and case type | Steering housing | Mounting type | Mounting plate |
---|
This page is Heavy duty swivel Castors with polyamide wheel, part number L-IHB-PAM-100-K-3.
You can find the detail information about specifications and dimensions on part number L-IHB-PAM-100-K-3.
Configure
Basic Attributes
overall height(mm)
Discharge swivel castor(mm)
Clevis bearing type
Clevis connection
Rim material
Tread material
Swivel Radius(mm)
electrically conductive
Housing design
Tread color
Housing classification
Min. temperature resistance(° C)
Max. temperature resistance(° C)
Plate length(mm)
Plate width(mm)
Wheel diameter(mm)
Wheel width(mm)
Load capacity dynamic(kg)
Bolt Hole Length(mm)
Bolt hole width(mm)
Screw hole(mm)
panel thickness(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
L-HB-PAH-200-K-3 |
L-HB-PAH-250-K-3 |
L-HB-PAH-250-K-3-B58 |
L-IHB-PAM-125-K-3 |
L-IHB-PAM-150-K-3 |
L-IHB-PAM-200-K-3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Plate length (mm) | Plate width (mm) | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Bolt Hole Length (mm) | Bolt hole width (mm) | Screw hole (mm) | panel thickness (mm) | Clevis bearing type | Clevis connection | Rim material | Tread material | Swivel Radius (mm) | electrically conductive | Housing design | Tread color | Housing classification | Min. temperature resistance (° C) | Max. temperature resistance (° C) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
101.53 € | 1 | 5 Days | 135 | 110 | 200 | 50 | 1300 | 245 | 60 | 105 | 80 | 11 | - | Clevis with axial deep groove ball bearing and tapered roller bearing | bolted | Polyamide | Polyamide | 160 | none | welded | White | Heavy load series HB | -25 | 90 | 5.3 | ||
106.38 € | 1 | 5 Days | 135 | 110 | 250 | 50 | 1500 | 295 | 70 | 105 | 80 | 11 | - | Clevis with axial deep groove ball bearing and tapered roller bearing | bolted | Polyamide | Polyamide | 195 | none | welded | White | Heavy load series HB | -25 | 90 | 5.95 | ||
176.70 € | 1 | 5 Days | 175 | 140 | 250 | 58 | 1700 | 305 | 75 | 140 | 105 | 15 | - | Clevis with axial deep groove ball bearing and tapered roller bearing | bolted | Polyamide | Polyamide | 200 | none | welded | White | Heavy load series HB | -25 | 90 | 9.1 | ||
37.83 € | 1 | 4 Days | 135 | 110 | 125 | 40 | 400 | - | - | 105 | 80 | 12.5 | 6 | - | - | - | - | - | - | - | - | - | - | - | 2.5 | ||
34.73 € | 1 | 5 Days | 135 | 110 | 150 | 45 | 700 | - | - | 105 | 80 | 12.5 | 6 | - | - | - | - | - | - | - | - | - | - | - | 2.8 | ||
45.90 € | 1 | 5 Days | 135 | 110 | 200 | 50 | 1000 | - | - | 105 | 80 | 12.5 | 6 | - | - | - | - | - | - | - | - | - | - | - | 4.3 |