Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
L-HB-EGS-250-K-3-B80-GP
Part Number
|
---|
L-HB-EGS-250-K-3-B80-GP |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Plate length (mm) | Plate width (mm) | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Bolt Hole Length (mm) | Bolt hole width (mm) | Swivel Radius (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
273.47 € | 1 | 5 Days | 175 | 140 | 250 | 80 | 750 | 305 | 70 | 140 | 105 | 200 | 10.62 |
Loading...
Rolls and case type | Steering housing | Mounting type | Mounting plate | Wheel bearing | Ball-bearing |
---|---|---|---|---|---|
Housing Series Type | HB (LP/BP) | Housing material RR | Steel galvanized | Rim material | Steel |
Housing design | welded | Tread color | Black | Min. temperature resistance(° C) | -30 |
Max. temperature resistance(° C) | 80 |
This page is Heavy duty swivel Castors with elastic solid rubber wheel, part number L-HB-EGS-250-K-3-B80-GP.
You can find the detail information about specifications and dimensions on part number L-HB-EGS-250-K-3-B80-GP.
Configure
Basic Attributes
Plate length(mm)
Plate width(mm)
Wheel diameter(mm)
Wheel width(mm)
Load capacity dynamic(kg)
overall height(mm)
Discharge swivel castor(mm)
Bolt Hole Length(mm)
Bolt hole width(mm)
Swivel Radius(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
L-HB-EGS-160-K-3 |
L-HB-EGS-200-K-3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Plate length (mm) | Plate width (mm) | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Bolt Hole Length (mm) | Bolt hole width (mm) | Swivel Radius (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
111.10 € | 1 | 5 Days | 135 | 110 | 160 | 50 | 350 | 205 | 55 | 105 | 80 | 135 | - | ||
117.55 € | 1 | 5 Days | 135 | 110 | 200 | 50 | 450 | 245 | 60 | 105 | 80 | 160 | - |