Heavy duty swivel Castors with double stop and polyamide wheel (L-IHB-PAM-080-K-3-DSV)

Heavy duty swivel Castors with double stop and polyamide wheel L-IHB-PAM-080-K-3-DSV

Product Details:

Manufacturer part number: L-IHB-PAM-080-K-3-DSV

Brand: TORWEGGE

Price: 27.59

Delivery time: 5 Days


Technical Data:

Plate length: 100 mm

Plate width: 85 mm

Wheel diameter: 80 mm

Wheel width: 35 mm

Load capacity dynamic: 200 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

L-IHB-PAM-080-K-3-DSV

Part Number
L-IHB-PAM-080-K-3-DSV
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
Bolt Hole Length
(mm)
Bolt hole width
(mm)
Screw hole
(mm)
panel thickness
(mm)
Weight
(kg)

27.59 €

1 5 Days 1008580352008060941.6

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Mounting type Mounting plate

This page is Heavy duty swivel Castors with double stop and polyamide wheel, part number L-IHB-PAM-080-K-3-DSV.
You can find the detail information about specifications and dimensions on part number L-IHB-PAM-080-K-3-DSV.

Variation of this product

Part Number
L-IHB-PAM-100-K-3-DSV
L-IHB-PAM-125-K-3-DSV
L-IHB-PAM-150-K-3-DSV
L-IHB-PAM-200-K-3-DSV
L-IHB-PAM-250-K-3-DSV
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
Bolt Hole Length
(mm)
Bolt hole width
(mm)
Screw hole
(mm)
panel thickness
(mm)
Weight
(kg)

28.84 €

1 66 Days 10085100353008060941.8

40.84 €

1 5 Days 135110125404001058012.562.95

44.14 €

1 5 Days 135110150457001058012.563.5

56.69 €

1 5 Days 1351102005010001058012.564.7

86.83 €

1 5 Days 1351102506012501058012.566.2

Tech Support