Heavy duty swivel Castors with double stop and elastic solid rubber wheel

Heavy duty swivel Castors with double stop and elastic solid rubber wheel
[Specifications]
・Rolls and case type: Steering housing
・Wheel bearing: Ball-bearing
・Housing material RR: Steel galvanized
・Rim material: Steel
・Stop Type: DS-V (double stop in the lead)
・Tread color: Black
・Wheel diameter(mm): 160, 200, 250
・Wheel width(mm): 50, 80
・Load capacity dynamic(kg): 350, 450, 750

Our robust and shock-resistant elastic solid rubber wheel series is vibration-damping and promises low-noise running

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-HB-EGS-160-K-DSV
L-HB-EGS-200-K-3-DSV
L-HB-EGS-250-K-3-DSV-B80-GP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Bolt Hole Length
(mm)
Bolt hole width
(mm)
Swivel Radius
(mm)

138.47 €

1 5 Days 135110160503502055510580130

141.50 €

1 5 Days 135110200504502456010580160

320.11 €

1 5 Days 1751402508075030570140105-

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Mounting type Mounting plate Wheel bearing Ball-bearing
Housing Series Type HB (LP/BP) Housing material RR Steel galvanized Clevis bearing type Clevis with axial deep groove ball bearing and tapered roller bearing
Clevis connection bolted Rim material Steel Housing design welded
Tread color Black Stop Type DS-V (double stop in the lead) Min. temperature resistance(° C) -30
Max. temperature resistance(° C) 80

Tech Support