Heavy duty fixed Castors with polyamide wheel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B-HN-PAHU-082-K
B-HN-PAHU-085-K
B-IHB-PAM-080-K-3
B-IHB-PAM-100-K-3
B-IHB-PAM-125-K-3
B-IHB-PAM-150-K-3
B-IHB-PAM-200-K-3
B-IHB-PAM-250-K-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Housing Series Type Bolt Hole Length
(mm)
Housing material RR Bolt hole width
(mm)
Material Description Housing Screw hole
(mm)
panel thickness
(mm)
Rim material Tread material electrically conductive Housing design Tread color Housing classification Min. temperature resistance
(° C)
Max. temperature resistance
(° C)
Weight
(kg)

38.55 €

1 5 Days --8270700133HN (501/502)105Painted steel80Heavy steel welded construction, painted black13-PolyamidePolyamidenoneweldedWhiteHeavy load series HB-25902.2

38.46 €

1 5 Days --8580750135HN (501/502)105Painted steel80Heavy steel welded construction, painted black13-PolyamidePolyamidenoneweldedWhiteHeavy load series HB-25902.3

12.11 €

1 5 Days 100858035200--80-60-92.5--------0.8

13.35 €

1 5 Days 1008510035300--80-60-92.5--------0.85

24.97 €

1 5 Days 13611812540400--105-80-12.54--------1.5

24.46 €

1 5 Days 13611815045700--105-80-12.54--------1.9

31.98 €

1 5 Days 136118200501000--105-80-12.54--------2.9

59.66 €

1 5 Days 136118250601250--105-80-12.54--------4.7

Loading...

  1. 1

Basic information

Rolls and case type Fixed bracket Mounting type Mounting plate

Tech Support