Manufacturer part number: B-HB-EGS-250-K-B80-GP
Brand: TORWEGGE
Price: 213.03 €
Delivery time: 5 Days
Plate length: 175 mm
Plate width: 140 mm
Wheel diameter: 250 mm
Wheel width: 80 mm
Load capacity dynamic: 750 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B-HB-EGS-250-K-B80-GP
Part Number
|
---|
B-HB-EGS-250-K-B80-GP |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Plate length (mm) | Plate width (mm) | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Bolt Hole Length (mm) | Bolt hole width (mm) | Screw hole (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
213.03 € | 1 | 5 Days | 175 | 140 | 250 | 80 | 750 | 305 | 140 | 105 | 15 | - |
Loading...
Rolls and case type | Fixed bracket | Mounting type | Mounting plate | Wheel bearing | Ball-bearing |
---|---|---|---|---|---|
Housing Series Type | HB (LP/BP) | Housing material RR | Steel galvanized | Rim material | Steel |
Tread material | Elastic rubber | Housing design | welded | Tread color | Black |
Housing classification | Heavy load series HB | Min. temperature resistance(° C) | -30 | Max. temperature resistance(° C) | 80 |
This page is Heavy duty fixed Castors with elastic solid rubber wheel, welded steel construction, part number B-HB-EGS-250-K-B80-GP.
You can find the detail information about specifications and dimensions on part number B-HB-EGS-250-K-B80-GP.
Configure
Basic Attributes
Plate length(mm)
Plate width(mm)
Wheel diameter(mm)
Wheel width(mm)
Load capacity dynamic(kg)
overall height(mm)
Bolt Hole Length(mm)
Bolt hole width(mm)
Screw hole(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
B-HB-EGS-160-K |
B-HB-EGS-200-K |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Plate length (mm) | Plate width (mm) | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Bolt Hole Length (mm) | Bolt hole width (mm) | Screw hole (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
71.76 € | 1 | 5 Days | 135 | 110 | 160 | 50 | 350 | 205 | 105 | 80 | 11 | 5 | ||
98.37 € | 1 | 4 Days | 135 | 110 | 200 | 50 | 450 | 245 | 105 | 80 | 11 | - |