Manufacturer part number: L-AHC-TPZK-100-K-3-DSN
Brand: TORWEGGE
Price: 12.58 €
Delivery time: 4 Days
Wheel diameter: 100 mm
Load capacity dynamic: 100 kg
overall height: 135 mm
Discharge swivel castor: 44 mm
Bolt hole width: 46 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
L-AHC-TPZK-100-K-3-DSN
Part Number
|
---|
L-AHC-TPZK-100-K-3-DSN |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel diameter (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Bolt hole width (mm) | Surface coating | panel thickness (mm) | Swivel Radius (mm) | Clevis bearing seal | Bearing shell type | fork strength (mm) | Stop screw adjustable | Overall height housing (to center axis) (mm) | Axle bore housing (mm) | Housing classification | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.58 € | 1 | 4 Days | 100 | 100 | 135 | 44 | 46 | galvanized | 2.3 | 132 | without gasket ring | not hardened | 2.5 | No | 86 | 8 | Heavy apparatus castors AH | 0.734 |
Loading...
Plate length(mm) | 77 | Plate width(mm) | 67 | Wheel width(mm) | 32 |
---|---|---|---|---|---|
Rolls and case type | Steering housing | Mounting type | Mounting plate | Wheel bearing | Ball-bearing |
Housing Series Type | AH (1890/1895) | Bolt Hole Length(mm) | 56 | Housing material RR | Steel galvanized |
Hole picture apparatus rolls(mm) | 61,5-56 x 51,5-46,5 | Material Description Housing | Lightweight, pressed sheet steel housing, galvanized | Screw hole(mm) | 8.5 |
Number of wheels [piece] | 1 | Clevis bearing type | Clevis with double ball bearing | Clevis connection | riveted |
Rim material | Polypropylene | Tread material | Thermoplastic | electrically conductive | none |
Housing design | drawn | Tread color | Grey | Tread type | crowned |
Stop Type | DS-N (double stop in the wake) | Min. temperature resistance(° C) | -20 | Max. temperature resistance(° C) | 60 |
This page is Heavy apparatus steering wheel with double stop, part number L-AHC-TPZK-100-K-3-DSN.
You can find the detail information about specifications and dimensions on part number L-AHC-TPZK-100-K-3-DSN.
Configure
Basic Attributes
Wheel diameter(mm)
Load capacity dynamic(kg)
overall height(mm)
Discharge swivel castor(mm)
Bolt hole width(mm)
Surface coating
panel thickness(mm)
Swivel Radius(mm)
Clevis bearing seal
Bearing shell type
fork strength(mm)
Stop screw adjustable
Overall height housing (to center axis)(mm)
Axle bore housing(mm)
Housing classification
Filter by standard shipping days
Optional Attributes
Part Number |
---|
L-AHC-TPZK-080-K-3-DSN |
L-AHC-TPZK-125-K-3-DSN |
L-AHC-TPZK-150-K-3-DSN |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wheel diameter (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Bolt hole width (mm) | Surface coating | panel thickness (mm) | Swivel Radius (mm) | Clevis bearing seal | Bearing shell type | fork strength (mm) | Stop screw adjustable | Overall height housing (to center axis) (mm) | Axle bore housing (mm) | Housing classification | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.96 € | 1 | 4 Days | 80 | 80 | 111 | 44 | 46 | - | - | 132 | - | - | - | - | - | 8 | Heavy apparatus castors AH | 0.656 | ||
14.31 € | 1 | 4 Days | 125 | 100 | 160 | 42 | 46 | - | - | 132 | - | - | - | - | - | 8 | Heavy apparatus castors AH | 0.84 | ||
18.70 € | 1 | 20 Days | 150 | 100 | 185 | 41 | - | - | - | - | - | - | - | - | - | - | - | 0.958 |