Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
L-AH-GPSK-100-K-3-DSN
Part Number
|
---|
L-AH-GPSK-100-K-3-DSN |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Plate length (mm) | Plate width (mm) | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Wheel bearing | Housing Series Type | Bolt Hole Length (mm) | Bolt hole width (mm) | Material Description Housing | Surface coating | Screw hole (mm) | panel thickness (mm) | Clevis bearing type | Clevis connection | Swivel Radius (mm) | Housing design | Clevis bearing seal | Tread color | Bearing shell type | fork strength (mm) | Stop screw adjustable | Stop Type | Axle bore housing (mm) | Light width (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
35.73 € | 1 | 5 Days | 77 | 67 | 100 | 30 | 60 | 138 | 39 | Ball-bearing | - | 59 | 49.5 | - | - | 8.5 | - | - | - | 127 | - | - | Grey | - | - | - | DS-N (double stop in the wake) | - | - | 0.79 |
Loading...
Rolls and case type | Steering housing | Mounting type | Mounting plate | Housing material RR | Steel galvanized |
---|---|---|---|---|---|
Number of wheels [piece] | 1 | Rim material | Plastic | Tread material | Foamed polyurethane |
electrically conductive | none | Tread type | crowned | Housing classification | Standard housing IL |
This page is PU swivel castors, double stop, part number L-AH-GPSK-100-K-3-DSN.
You can find the detail information about specifications and dimensions on part number L-AH-GPSK-100-K-3-DSN.
Configure
Basic Attributes
Housing Series Type
Material Description Housing
Surface coating
panel thickness(mm)
Clevis bearing type
Clevis connection
Housing design
Clevis bearing seal
Bearing shell type
fork strength(mm)
Stop screw adjustable
Axle bore housing(mm)
Light width(mm)
Plate length(mm)
Plate width(mm)
Wheel diameter(mm)
Wheel width(mm)
Load capacity dynamic(kg)
overall height(mm)
Discharge swivel castor(mm)
Wheel bearing
Bolt Hole Length(mm)
Bolt hole width(mm)
Screw hole(mm)
Swivel Radius(mm)
Tread color
Stop Type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
L-AH-GPSK-125-K-3-DSN |
L-IL-GPSK-200-K-3-DSN |
L-IP-GPSK-260-R-3-DSV |
L-IP-GPVK-245-R-3-DSV |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Plate length (mm) | Plate width (mm) | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Wheel bearing | Housing Series Type | Bolt Hole Length (mm) | Bolt hole width (mm) | Material Description Housing | Surface coating | Screw hole (mm) | panel thickness (mm) | Clevis bearing type | Clevis connection | Swivel Radius (mm) | Housing design | Clevis bearing seal | Tread color | Bearing shell type | fork strength (mm) | Stop screw adjustable | Stop Type | Axle bore housing (mm) | Light width (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
36.25 € | 1 | 5 Days | 77 | 67 | 125 | 30 | 75 | 161 | 42 | Ball-bearing | - | 59 | 49.5 | - | - | 8.5 | - | - | - | 126 | - | - | Grey | - | - | - | DS-N (double stop in the wake) | - | - | 0.858 | ||
35.27 € | 1 | 5 Days | 135 | 110 | 200 | 50 | 100 | 235 | 54 | Ball-bearing | IL (LCW/BCW) | 105 | 80 | Sheet steel housing, galvanized | galvanized | 10.9 | 3 | Clevis with double ball bearing | riveted | 202 | drawn | Gasket ring blue | Grey | not hardened | 3 | Yes | DS-N (double stop in the wake) | 12 | 63 | 2.39 | ||
132.10 € | 1 | 5 Days | 175 | 175 | 260 | 85 | 200 | 295 | 70 | Roller bearing | - | 140 | 140 | Sheet steel housing, galvanized | galvanized | 15 | - | - | - | 200 | - | - | Grey | - | - | - | DS-V (double stop in the lead) | - | - | 6.64 | ||
81.22 € | 1 | 4 Days | 175 | 175 | 246 | 85 | 125 | 288 | 70 | Roller bearing | - | 140 | 140 | Sheet steel housing, galvanized | galvanized | 15 | - | - | - | 192.5 | - | - | Black | - | - | - | DS-V (double stop in the lead) | - | - | 4.8 |