PU swivel Castors with back hole and double stop (L-AH-GPSK-125-K-1-DSN)

PU swivel Castors with back hole and double stop L-AH-GPSK-125-K-1-DSN

Product Details:

Manufacturer part number: L-AH-GPSK-125-K-1-DSN

Brand: TORWEGGE

Price: 34.24

Delivery time: 5 Days


Technical Data:

Wheel diameter: 125 mm

Wheel width: 30 mm

Load capacity dynamic: 75 kg

overall height: 159 mm

Discharge swivel castor: 42 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

L-AH-GPSK-125-K-1-DSN

Part Number
L-AH-GPSK-125-K-1-DSN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Swivel Radius
(mm)
Weight
(kg)

34.24 €

1 5 Days 1253075159421230.7

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Mounting type Baack hole Wheel bearing Ball-bearing
Bolt hole Ø(mm) 12.2 Rim material Plastic Tread material Foamed polyurethane
electrically conductive none Tread color Grey Tread type crowned
Stop Type DS-N (double stop in the wake) Housing classification Standard housing IL

This page is PU swivel Castors with back hole and double stop, part number L-AH-GPSK-125-K-1-DSN.
You can find the detail information about specifications and dimensions on part number L-AH-GPSK-125-K-1-DSN.

Variation of this product

Part Number
L-AH-GPSK-100-K-1-DSN
L-IL-GPSK-200-K-1-DSN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Swivel Radius
(mm)
Weight
(kg)

36.43 €

1 5 Days 1003060135391200.662

44.17 €

1 5 Days 20050100235542032.464

Tech Support