PU fixed Castors with wheel foamed

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B-AH-GPSK-125-K
B-AHC-GPSK-100-K
B-IL-GPSK-200-K
B-IP-GPSK-260-R
B-IP-GPVK-245-R
B-IP-GPVS-400-R-SCHWARZ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Wheel bearing Housing Series Type Bolt Hole Length
(mm)
Bolt hole width
(mm)
Screw hole
(mm)
Rim material Housing design Weight
(kg)

30.56 €

1 5 Days 77671253075161Ball-bearing-5952.58.5Plastic-0.554

31.84 €

1 5 Days 77671003060138Ball-bearing-5952.58.5Plastic-0.48

30.47 €

1 5 Days 13511220050100235Ball-bearingIL (LCW/BCW)1058010.9Plasticdrawn1.51

107.79 €

1 5 Days 23213026085200295Roller bearingIP (LL/LB (air)1907514.6Plastic-3.87

44.17 €

1 5 Days 23013024685125288Roller bearingIP (LL/LB (air)1907514.6Plastic-3.7

168.42 €

1 5 Days 150150400100200458Roller bearingIP (LL/LB (air)12512510.5Galvanized steel sheet-7.3

Loading...

  1. 1

Basic information

Rolls and case type Fixed bracket Mounting type Mounting plate Housing material RR Steel galvanized
Number of wheels [piece] 1 Tread material Foamed polyurethane electrically conductive none
Tread color Grey Tread type crowned Housing classification Standard housing IL

Tech Support