Air swivel Castors with plastic rim

Air swivel Castors with plastic rim

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・Rolls and case type: Steering housing
・Wheel bearing: Roller bearing
・Housing material RR: Steel galvanized, Painted steel
・Rim material: Plastic
・Tread material: Pneumatic tires
・Tread color: Black
・Wheel diameter(mm): 230-400
・Wheel width(mm): 65-100
・Load capacity dynamic(kg): 130-250

Our pneumatic tyres are gentle on the ground, vibration-damping and have a low rolling resistance on uneven floors.

[Features]
・steel sheet housing, galvanized
・fork head with double ball bearing
・plastic rim
・seal with integrated ball spacer
・(old designation: LCW)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-IP-LRK1-230-R-3
L-IP-LRK1-400-R-3
L-IP-LRK2-260-R-3
L-IP-LRK3-230-R-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Bolt Hole Length
(mm)
Housing material RR Bolt hole width
(mm)
Surface coating Screw hole
(mm)
Swivel Radius
(mm)
Housing design Weight
(kg)

37.38 €

1 4 Days 1351102306513026061105Steel galvanized80-11-drawn2.2

281.58 €

1 5 Days 15015040010025045882125Painted steel125Painted10282welded8.2

60.18 €

1 5 Days 1751752608520029570140Steel galvanized140-15200drawn4.3

36.58 €

1 5 Days 1351102306513026061105Steel galvanized80galvanized11-drawn2.2

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Mounting type Mounting plate Wheel bearing Roller bearing
Housing Series Type IP (LL/LB (air) Number of wheels [piece] 1 Rim material Plastic
Tread material Pneumatic tires electrically conductive none Tread color Black
Tread type crowned Housing classification Standard housing IL Min. temperature resistance(° C) -20
Max. temperature resistance(° C) 50

Tech Support