Swivel Castors with sprocket hole and double stop, polyamide wheel

Swivel Castors with sprocket hole and double stop, polyamide wheel
[Specifications]
・Rolls and case type: Steering housing
・Rim material: Polyamide
・Tread material: Polyamide
・Housing classification: Standard housing IL
・Bolt hole Ø(mm): 12

[Features]
・castor series IL:
・steel sheet housing, galvanized
・fork head with double ball bearing
・seal with integrated ball spacer
・(old designation: LCW)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-IL-PALK-080-R-1-DSN-EC
L-IL-PALK-100-R-1-DSN-EC
L-IL-PALK-125-R-1-DSN-EC
L-IL-PAM-150-K-1-DSN-EC
L-IL-PAM-200-K-1-DSN-EC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Wheel bearing Number of wheels [piece] Swivel Radius
(mm)
Weight
(kg)

16.29 €

1 5 Days 803015010336Roller bearing-1270.7

22.80 €

1 5 Days 1003515012536Roller bearing-1300.85

28.32 €

1 4 Days 1254020015537Roller bearing-1181.15

69.39 €

1 5 Days 1504530018552Ball-bearing1-2.5

108.25 €

1 5 Days 2005035023554Ball-bearing--2.42

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Mounting type Baack hole Bolt hole Ø(mm) 12
Rim material Polyamide Tread material Polyamide electrically conductive electrically conductive
Housing classification Standard housing IL

Tech Support