Swivel Castors with solid rubber wheel, sheet steel rim

Swivel Castors with solid rubber wheel, sheet steel rim
[Specifications]
・Rolls and case type: Steering housing
・Wheel bearing: Roller bearing
・Housing material RR: Steel galvanized
・Rim material: Galvanized steel sheet
・Tread material: Solid rubber
・Tread color: Black
・Wheel diameter(mm): 80-280
・Wheel width(mm): 25-70
・Load capacity dynamic(kg): 50-385

Our standard solid rubber swivel castor is characterized by its quiet running and vibration-dampening properties.

[Features]
・standard steel sheet housing, galvanized
・fork head with double ball bearing
・seal with integrated ball spacer

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-IK-SGS-100-R-GP
L-IK-SGS-125-R-3-GP
L-IK-SGS-250-R-3
L-IS-SGS-080-R-3
L-IS-SGS-100-R-3
L-IS-SGS-125-R-3
L-IS-SGS-140-R-3
L-IS-SGS-160-R-3
L-IS-SGS-180-R-3
L-IS-SGS-200-R-3
L-IS-SGS-225-R-3
L-IS-SGS-280-R-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Bolt Hole Length
(mm)
Bolt hole width
(mm)
Screw hole
(mm)
panel thickness
(mm)
Swivel Radius
(mm)
Clevis bearing seal fork strength
(mm)
Axle bore housing
(mm)
Light width
(mm)
Weight
(kg)

17.88 €

1 5 Days 1351101003070128461058011-96----0.9

17.35 €

1 5 Days 13511012538100155481058011-110.5----1.2

42.46 €

1 5 Days 13511025060275290661058011-191----5.05

8.04 €

1 4 Days 105808025501003680609-76----0.644

8.76 €

1 4 Days 1058010030701253880609-88----0.8

10.80 €

1 4 Days 10580125381001553880609-100.5----1.1

14.76 €

1 4 Days 11585.51403712017346806093.2116without gasket ring310521.7

19.53 €

1 4 Days 13511016040135190521058011-132----2.3

20.58 €

1 5 Days 13511018050170210531058011-144.8----2.85

24.83 €

1 4 Days 13511020050205235541058011-155----3.23

27.69 €

1 4 Days 13511022555250250531058011-651without gasket ring---3.74

62.24 €

1 20 Days 200160280703853207216012014-212without gasket ring---8.2

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Mounting type Mounting plate Wheel bearing Roller bearing
Housing Series Type IS (LI/BI) Housing material RR Steel galvanized Material Description Housing Lightweight, pressed sheet steel housing, galvanized
Surface coating galvanized Number of wheels [piece] 1 Clevis bearing type Clevis with double ball bearing
Clevis connection riveted Rim material Galvanized steel sheet Tread material Solid rubber
electrically conductive none Housing design drawn Tread color Black
Tread type crowned Housing classification Standard housing IL Min. temperature resistance(° C) -20
Max. temperature resistance(° C) 60

Tech Support