Swivel Castors with solid rubber wheel

Swivel Castors with solid rubber wheel
[Specifications]
・Rolls and case type: Steering housing
・Wheel bearing: Roller bearing
・Housing classification: Standard housing IL
・Rim material: Galvanized steel sheet
・Tread material: Solid rubber
・Tread color: Black
・Wheel diameter(mm): 80-250
・Wheel width(mm): 30-60
・Load capacity dynamic(kg): 50-295

Our solid rubber series is characterized by its low-noise running and its vibration-damping properties

[Features]
・standard steel sheet housing, galvanized
・fork head with double ball bearing
・seal with integrated ball spacer

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-IK-SGS-125-R-3-EC-GP
L-IK-SGS-250-R-3-EC
L-IL-SGS-080-R-3-EC
L-IL-SGS-100-R-3-EC
L-IL-SGS-125-R-3-EC
L-IL-SGS-160-R-3-EC
L-IL-SGS-200-R-3-EC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Housing Series Type Bolt Hole Length
(mm)
Bolt hole width
(mm)
Screw hole
(mm)
Swivel Radius
(mm)
Weight
(kg)

23.02 €

1 5 Days 1351101253810015548-1058011110.51.25

42.82 €

1 4 Days 1351102506029529066-10580111914.46

9.77 €

1 5 Days 1058080305010036IL (LCW/BCW)8060976.50.7

11.92 €

1 5 Days 10580100307012536IL (LCW/BCW)8060986.50.85

15.00 €

1 5 Days 105801253810015537IL (LCW/BCW)80609991.15

26.88 €

1 5 Days 1351101604013519052IL (LCW/BCW)10580111322.1

31.38 €

1 5 Days 1351102005020523554IL (LCW/BCW)10580111572.9

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Mounting type Mounting plate Wheel bearing Roller bearing
Clevis connection riveted Rim material Galvanized steel sheet Tread material Solid rubber
electrically conductive electrically conductive Tread color Black Housing classification Standard housing IL
Min. temperature resistance(° C) -20 Max. temperature resistance(° C) 80

Tech Support