Swivel Castors with thermoplastic wheel, back hole Optical as with standard solid rubber wheels (L-IL-STPK-080-R-1)

Swivel Castors with thermoplastic wheel, back hole Optical as with standard solid rubber wheels L-IL-STPK-080-R-1

Click on this image to zoom in.

Click on this image to zoom in.

  • Swivel Castors with thermoplastic wheel, back hole Optical as with standard solid rubber wheels L-IL-STPK-080-R-1
  • Swivel Castors with thermoplastic wheel, back hole Optical as with standard solid rubber wheels L-IL-STPK-080-R-1

Product Details:

Manufacturer part number: L-IL-STPK-080-R-1

Brand: TORWEGGE

Price: 7.13

Delivery time: 5 Days


Technical Data:

Wheel diameter: 80 mm

Wheel width: 32 mm

Load capacity dynamic: - kg

overall height: 100 mm

Discharge swivel castor: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

L-IL-STPK-080-R-1

Part Number
L-IL-STPK-080-R-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Housing Series Type Number of wheels [piece] Tread color Min. temperature resistance
(° C)
Max. temperature resistance
(° C)
Weight
(kg)

7.13 €

1 5 Days 8032-100---Black-2060-

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Mounting type Baack hole Wheel bearing Roller bearing
Housing material RR Steel galvanized Material Description Housing Lightweight, pressed sheet steel housing, galvanized Surface coating galvanized
Bolt hole Ø(mm) 12 Rim material Polypropylene Tread material Thermoplastic
electrically conductive none

This page is Swivel Castors with thermoplastic wheel, back hole Optical as with standard solid rubber wheels, part number L-IL-STPK-080-R-1.
You can find the detail information about specifications and dimensions on part number L-IL-STPK-080-R-1.

Variation of this product

Part Number
L-IL-STPK-080-R-1-GRAU
L-IL-STPK-100-R-1
L-IL-STPK-100-R-1-GRAU
L-IL-STPK-125-R-1
L-IL-STPK-125-R-1-GRAU
L-IL-STPK-160-R-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Housing Series Type Number of wheels [piece] Tread color Min. temperature resistance
(° C)
Max. temperature resistance
(° C)
Weight
(kg)

7.14 €

1 5 Days 8032-100-IL (LCW/BCW)1Grey---

8.53 €

1 5 Days 10032-125---Black-2060-

8.53 €

1 5 Days 10032-125-IL (LCW/BCW)1Grey---

10.63 €

1 5 Days 1253510015537--Black-20600.75

10.61 €

1 5 Days 1253510015537--Grey--0.75

18.12 €

1 4 Days 16040120190---Black-2060-

Tech Support