Swivel Castors with thermoplastic wheel, optical as with standard solid rubber wheels

Swivel Castors with thermoplastic wheel, optical as with standard solid rubber wheels

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・Rolls and case type: Steering housing
・Wheel bearing: Roller bearing, Ball-bearing
・Housing material RR: Steel galvanized
・Rim material: Polypropylene
・Tread material: Thermoplastic
・Tread color: Black, Grey
・Wheel diameter(mm): 80-200
・Wheel width(mm): 32-48
・Load capacity dynamic(kg): 50-205

Castor series IL:
・standard steel sheet housing, galvanised
・fork head with double ball bearing
・seal with integrated ball spacer

STPK wheels:
・wheel body made of Polypropylen with roller bearing
・tread made of odorless thermoplastic rubber, black, approx. 85° shore A

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-IL-STPK-080-R-3
L-IL-STPK-080-R-3-GRAU
L-IL-STPK-100-R-3
L-IL-STPK-100-R-3-GRAU
L-IL-STPK-125-K-3-GRAU
L-IL-STPK-125-R-3
L-IL-STPK-125-R-3-GRAU
L-IL-STPK-160-R-3
L-IL-STPK-160-R-3-GRAU
L-IL-STPK-200-K-3-GRAU
L-IL-STPK-200-R-3
L-IL-STPK-200-R-3-GRAU
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Wheel bearing Bolt Hole Length
(mm)
Bolt hole width
(mm)
Screw hole
(mm)
panel thickness
(mm)
Swivel Radius
(mm)
Tread color fork strength
(mm)
Overall height housing (to center axis)
(mm)
Axle bore housing
(mm)
Light width
(mm)
Housing classification Weight
(kg)

7.28 €

1 5 Days 10580803250100-Roller bearing806092-Black2608.143Standard housing IL-

7.29 €

1 4 Days 10580803250100-Roller bearing806092-Grey2608.143--

9.03 €

1 5 Days 105801003270125-Roller bearing806092.5-Black2.5758.143Standard housing IL-

9.03 €

1 5 Days 105801003270125-Roller bearing806092.5-Grey2.5758.143--

10.67 €

1 5 Days 105801253510015537Ball-bearing806093-Grey392.58.153-0.92

11.38 €

1 5 Days 105801253510015537Roller bearing806093-Black392.58.153Standard housing IL0.92

11.10 €

1 4 Days 105801253510015537Roller bearing806093-Grey392.58.153-0.92

18.38 €

1 5 Days 13511016040120190-Roller bearing10580113-Black311012.163Standard housing IL-

18.37 €

1 5 Days 13511016048120190-Roller bearing10580113-Grey3110.512.163-1.55

23.21 €

1 4 Days 1351102004820523554Ball-bearing10580113-Grey313512.163--

21.78 €

1 5 Days 1351102004820523554Roller bearing10580113157Black313512.163Standard housing IL2.15

21.78 €

1 5 Days 1351102004820523554Roller bearing10580113-Grey313512.163-2.15

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Mounting type Mounting plate Housing Series Type IL (LCW/BCW)
Housing material RR Steel galvanized Material Description Housing Lightweight, pressed sheet steel housing, galvanized Surface coating galvanized
Number of wheels [piece] 1 Rim material Polypropylene Tread material Thermoplastic
electrically conductive none

Tech Support