Swivel Castors with thermoplastic wheel (L-IL-TPBK-080-K-3)

Swivel Castors with thermoplastic wheel L-IL-TPBK-080-K-3

Click on this image to zoom in.

Click on this image to zoom in.

  • Swivel Castors with thermoplastic wheel L-IL-TPBK-080-K-3
  • Swivel Castors with thermoplastic wheel L-IL-TPBK-080-K-3
  • Swivel Castors with thermoplastic wheel L-IL-TPBK-080-K-3
  • Swivel Castors with thermoplastic wheel L-IL-TPBK-080-K-3

Product Details:

Manufacturer part number: L-IL-TPBK-080-K-3

Brand: TORWEGGE

Price: 7.13

Delivery time: 4 Days


Technical Data:

Plate length: 105 mm

Plate width: 80 mm

Wheel diameter: 80 mm

Wheel width: 30 mm

Load capacity dynamic: 80 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

L-IL-TPBK-080-K-3

Part Number
L-IL-TPBK-080-K-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Housing Series Type Bolt Hole Length
(mm)
Bolt hole width
(mm)
Material Description Housing Surface coating Screw hole
(mm)
panel thickness
(mm)
Number of wheels [piece] Swivel Radius
(mm)
electrically conductive fork strength
(mm)
Axle bore housing
(mm)
Light width
(mm)
Weight
(kg)

7.13 €

1 4 Days 1058080308010036IL (LCW/BCW)8060Lightweight, pressed sheet steel housing, galvanizedgalvanized92176.5none28.1430.584

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Mounting type Mounting plate Wheel bearing Ball-bearing
Housing material RR Steel galvanized Rim material Polypropylene Tread material Thermoplastic
Tread color Grey Housing classification Standard housing IL Min. temperature resistance(° C) -20
Max. temperature resistance(° C) 60

This page is Swivel Castors with thermoplastic wheel, part number L-IL-TPBK-080-K-3.
You can find the detail information about specifications and dimensions on part number L-IL-TPBK-080-K-3.

Variation of this product

Part Number
L-IL-TPBK-080-K-3-EC
L-IL-TPBK-100-K-3
L-IL-TPBK-100-K-3-EC
L-IL-TPBK-125-K-3
L-IL-TPBK-125-K-3-EC
L-IL-TPBK-160-K-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Housing Series Type Bolt Hole Length
(mm)
Bolt hole width
(mm)
Material Description Housing Surface coating Screw hole
(mm)
panel thickness
(mm)
Number of wheels [piece] Swivel Radius
(mm)
electrically conductive fork strength
(mm)
Axle bore housing
(mm)
Light width
(mm)
Weight
(kg)

14.81 €

1 5 Days 1058080308010036-8060--9--76.5electrically conductive---0.65

7.75 €

1 4 Days 10580100309012536IL (LCW/BCW)8060Lightweight, pressed sheet steel housing, galvanizedgalvanized92.5186.5none2.58.1430.668

17.91 €

1 5 Days 10580100309012536-8060--9--86.5electrically conductive---0.8

9.37 €

1 4 Days 105801253511015536IL (LCW/BCW)8060Lightweight, pressed sheet steel housing, galvanizedgalvanized93199none38.1530.8

24.62 €

1 4 Days 105801253511015536-8060--9--99electrically conductive---0.96

19.31 €

1 4 Days 1351101604018019052IL (LCW/BCW)10580Lightweight, pressed sheet steel housing, galvanizedgalvanized1131132none312.1631.69

Tech Support