Stainless steel fixed Castors with polyamide wheel / Fixed bracket (B-MV-PAM-080-K)

Stainless steel fixed Castors with polyamide wheel / Fixed bracket B-MV-PAM-080-K

Product Details:

Manufacturer part number: B-MV-PAM-080-K

Brand: TORWEGGE

Price: 25.96

Delivery time: 4 Days


Technical Data:

Plate length: 100 mm

Plate width: 84 mm

Wheel diameter: 80 mm

Wheel width: 35 mm

Load capacity dynamic: 200 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

B-MV-PAM-080-K

Part Number
B-MV-PAM-080-K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Bolt Hole Length
(mm)
Bolt hole width
(mm)
Weight
(kg)

25.96 €

1 4 Days 10084803520010880600.476

Loading...

  1. 1

Basic information

Rolls and case type Fixed bracket Mounting type Mounting plate Housing Series Type MV (LNC/BNC)
Housing classification Heavy stainless steel MV series

This page is Stainless steel fixed Castors with polyamide wheel / Fixed bracket, part number B-MV-PAM-080-K.
You can find the detail information about specifications and dimensions on part number B-MV-PAM-080-K.

Variation of this product

Part Number
B-MV-PAM-100-K
B-MV-PAM-125-K
B-MV-PAM-150-K
B-MV-PAM-200-K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Bolt Hole Length
(mm)
Bolt hole width
(mm)
Weight
(kg)

28.19 €

1 5 Days 100841003530012880600.56

44.30 €

1 5 Days 100841254030015680600.9

64.98 €

1 5 Days 13211015045700195105801.76

69.30 €

1 5 Days 13211020050700243105802.18

Tech Support