Swivel Castors with lock fixing and double stop, thermoplastic wheel

Swivel Castors with lock fixing and double stop, thermoplastic wheel

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・Rolls and case type: Steering housing
・Housing material RR: Steel galvanized
・Rim material: Polypropylene
・Tread material: Thermoplastic
・Tread color: Grey
・Wheel diameter(mm): 80-200
・Wheel width(mm): 30-47
・Load capacity dynamic(kg): 80-220
・Stop Type: DS-N (double stop in the wake)

[Features]
・castor series IL:
・steel sheet housing, galvanized
・fork head with double ball bearing
・seal with integrated ball spacer
・(old designation: LCW)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-IL-TPBK-080-K-1-DSN-EC
L-IL-TPBK-100-K-1-DSN-EC
L-IL-TPBK-125-K-1-DSN-EC
L-IL-TPBK-160-K-1-DSN-EC
L-IL-TPBK-200-K-1-DSN-EC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Housing Series Type Number of wheels [piece] Swivel Radius
(mm)
Weight
(kg)

17.20 €

1 5 Days 80308010036--1270.7

20.53 €

1 5 Days 100309012536--1300.8

28.64 €

1 5 Days 1253511015537--1300.94

47.94 €

1 5 Days 1604018019052IL (LCW/BCW)12022.05

65.88 €

1 5 Days 2004722023554IL (LCW/BCW)12022.8

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Mounting type Baack hole Wheel bearing Ball-bearing
Housing material RR Steel galvanized Bolt hole Ø(mm) 12 Rim material Polypropylene
Tread material Thermoplastic electrically conductive electrically conductive Tread color Grey
Stop Type DS-N (double stop in the wake) Housing classification Standard housing IL Min. temperature resistance(° C) -20
Max. temperature resistance(° C) 60

Tech Support