Swivel Castors with back hole and solid rubber wheel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-IL-SGS-080-R-1
L-IL-SGS-125-R-1
L-IL-SGS-160-R-1
L-IL-SGS-200-R-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Swivel Radius
(mm)
Weight
(kg)

7.18 €

1 5 Days 80255010036760.564

11.19 €

1 5 Days 12538100154381021.1

19.99 €

1 5 Days 16040135190521322.06

25.50 €

1 5 Days 20050205235541542.95

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Mounting type Baack hole Wheel bearing Roller bearing
Housing material RR Steel galvanized Bolt hole Ø(mm) 12 Clevis bearing type Clevis with double ball bearing
Clevis connection riveted Rim material Galvanized steel sheet Tread material Solid rubber
electrically conductive none Housing design drawn Tread color Black
Housing classification Standard housing IL Min. temperature resistance(° C) -20 Max. temperature resistance(° C) 60

Tech Support