Swivel Castors with back hole and polyurethane wheel

Swivel Castors with back hole and polyurethane wheel

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・Rolls and case type: Steering housing
・Housing material RR: Steel galvanized
・Rim material: Polyamide
・Tread material: Polyurethane
・Tread color: Blue
・Wheel diameter(mm): 80-200
・Wheel width(mm): 30-50
・Load capacity dynamic(kg): 100-400

[Features]
・castor series IL:
・steel sheet housing, galvanized
・fork head with double ball bearing
・seal with integrated ball spacer
・(old designation:LCW)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-IL-PUBK-080-K-1
L-IL-PUBK-100-K-1
L-IL-PUBK-125-K-1
L-IL-PUBK-160-K-1
L-IL-PUBK-200-K-1
L-IL-PUZK-080-K-1
L-IL-PUZK-100-K-1
L-IL-PUZK-125-K-1
L-IL-PUZK-150-K-1
L-IL-PUZK-160-K-1
L-IL-PUZK-200-K-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Swivel Radius
(mm)
Tread type Weight
(kg)

9.12 €

1 5 Days 80301001033676.5-0.54

10.67 €

1 5 Days 100301501253686-0.621

12.60 €

1 5 Days 125352001553899-0.79

24.18 €

1 4 Days 1604025019052132-1.558

31.46 €

1 5 Days 2005030023554154-2.16

13.46 €

1 6 Days 80351501003676.5-0.6

14.78 €

1 4 Days 100351801253686-0.7

19.84 €

1 5 Days 125402001553799-1.15

34.69 €

1 4 Days 1504530018552127-1.6

35.93 €

1 5 Days 1604530019052132-1.85

39.99 €

1 5 Days 2005040023553154cylindrical2.7

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Mounting type Baack hole Wheel bearing Ball-bearing
Housing material RR Steel galvanized Bolt hole Ø(mm) 12 Clevis bearing type Clevis with double ball bearing
Clevis connection riveted Rim material Polyamide Tread material Polyurethane
electrically conductive none Housing design drawn Tread color Blue
Housing classification Standard housing IL Min. temperature resistance(° C) -20 Max. temperature resistance(° C) 80

Tech Support