Swivel Castors with back hole and polypropylene wheel / Steering housing / Ball-bearing / Polypropylene

Swivel Castors with back hole and polypropylene wheel / Steering housing / Ball-bearing / Polypropylene
[Specifications]
・Rolls and case type: Steering housing
・Wheel bearing: Ball-bearing
・Rim material: Polypropylene
・Tread material: Polypropylene
・Bolt hole Ø(mm): 12
・Swivel Radius(mm): 86-127

[Features]
・castor series IS, IL
・steel sheet housing, galvanized
・fork head with double ball bearing
・seal with integrated ball spacer
・(old designation: LCW)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-IL-PPBL-100-K-1
L-IL-PPBL-125-K-1
L-IL-PPBL-160-K-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Swivel Radius
(mm)
Weight
(kg)

8.28 €

1 5 Days 1003018012536860.64

10.15 €

1 5 Days 1253521015538990.97

19.42 €

1 5 Days 16040300193521271.4

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Mounting type Baack hole Wheel bearing Ball-bearing
Bolt hole Ø(mm) 12 Rim material Polypropylene Tread material Polypropylene
electrically conductive none Housing classification Standard housing IL

Tech Support