Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
L-IL-PALB-080-G-1
Part Number
|
---|
L-IL-PALB-080-G-1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Wheel bearing | Number of wheels [piece] | Swivel Radius (mm) | electrically conductive | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.12 € | 1 | 5 Days | 80 | 33 | 150 | 100 | 36 | Bearing | - | 76.5 | none | 0.494 |
Loading...
Rolls and case type | Steering housing | Mounting type | Baack hole | Bolt hole Ø(mm) | 12 |
---|---|---|---|---|---|
Rim material | Polyamide | Tread material | Polyamide | Housing classification | Standard housing IL |
This page is Swivel Castors with back hole and polyamide wheel, part number L-IL-PALB-080-G-1.
You can find the detail information about specifications and dimensions on part number L-IL-PALB-080-G-1.
Configure
Basic Attributes
Number of wheels [piece]
Wheel diameter(mm)
Wheel width(mm)
Load capacity dynamic(kg)
overall height(mm)
Discharge swivel castor(mm)
Wheel bearing
Swivel Radius(mm)
electrically conductive
Filter by standard shipping days
Optional Attributes
Part Number |
---|
L-IL-PALB-080-R-1 |
L-IL-PALB-100-G-1 |
L-IL-PALB-100-R-1 |
L-IL-PALB-125-G-1 |
L-IL-PALB-125-R-1 |
L-IL-PALB-150-G-1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Wheel bearing | Number of wheels [piece] | Swivel Radius (mm) | electrically conductive | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.33 € | 1 | 5 Days | 80 | 33 | 150 | 100 | 36 | - | - | 76.5 | none | 0.51 | ||
8.67 € | 1 | 4 Days | 100 | 35 | 200 | 125 | 36 | Bearing | - | 86 | none | 0.555 | ||
8.93 € | 1 | 5 Days | 100 | 35 | 200 | 125 | 36 | - | - | 86 | none | 0.573 | ||
11.24 € | 1 | 5 Days | 125 | 36 | 200 | 155 | 37 | Bearing | - | 99 | none | 0.878 | ||
12.41 € | 1 | 5 Days | 125 | 36 | 200 | 155 | 37 | - | - | 99 | none | 0.96 | ||
19.01 € | 1 | 5 Days | 150 | 40 | 300 | 185 | 52 | Bearing | - | 127 | none | 1.336 |