Swivel Castors with back hole and elastic solid rubber wheel (L-IL-EGK-100-R-1)

Swivel Castors with back hole and elastic solid rubber wheel L-IL-EGK-100-R-1

Product Details:

Manufacturer part number: L-IL-EGK-100-R-1

Brand: TORWEGGE

Price: 11.54

Delivery time: 5 Days


Technical Data:

Wheel diameter: 100 mm

Wheel width: 36 mm

Load capacity dynamic: 125 kg

overall height: 125 mm

Discharge swivel castor: 36 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

L-IL-EGK-100-R-1

Part Number
L-IL-EGK-100-R-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Swivel Radius
(mm)
electrically conductive Weight
(kg)

11.54 €

1 5 Days 100361251253686none0.66

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Mounting type Baack hole Wheel bearing Roller bearing
Bolt hole Ø(mm) 12 Clevis bearing type Clevis with double ball bearing Clevis connection riveted
Rim material Plastic Tread material Elastic rubber Housing classification Standard housing IL
Min. temperature resistance(° C) -20 Max. temperature resistance(° C) 80

This page is Swivel Castors with back hole and elastic solid rubber wheel, part number L-IL-EGK-100-R-1.
You can find the detail information about specifications and dimensions on part number L-IL-EGK-100-R-1.

Variation of this product

Part Number
L-IL-EGK-080-R-1
L-IL-EGK-125-R-1
L-IL-EGK-160-R-1
L-IL-EGK-200-R-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Swivel Radius
(mm)
electrically conductive Weight
(kg)

9.58 €

1 5 Days 80351001033676.5none0.556

14.31 €

1 5 Days 125362001553799none0.93

26.55 €

1 5 Days 1604830019352132none2

35.67 €

1 5 Days 2004835023553154-2.8

Tech Support