Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
L-IL-SGS-080-R-1-DSN |
L-IL-SGS-100-R-1-DSN |
L-IL-SGS-125-R-1-DSN |
L-IL-SGS-160-R-1-DSN |
L-IL-SGS-200-R-1-DSN |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Swivel Radius (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|
9.87 € | 1 | 5 Days | 80 | 25 | 50 | 100 | 36 | 130 | 0.692 | ||
10.80 € | 1 | 5 Days | 100 | 30 | 70 | 125 | 38 | 130 | 0.85 | ||
14.46 € | 1 | 5 Days | 125 | 38 | 100 | 154 | 38 | 130 | 1.23 | ||
27.00 € | 1 | 5 Days | 160 | 40 | 135 | 190 | 52 | 203 | 2.52 | ||
32.45 € | 1 | 5 Days | 200 | 50 | 205 | 235 | 54 | 203 | 3.32 |
Loading...
Rolls and case type | Steering housing | Mounting type | Baack hole | Wheel bearing | Roller bearing |
---|---|---|---|---|---|
Housing material RR | Steel galvanized | Bolt hole Ø(mm) | 12 | Clevis bearing type | Clevis with double ball bearing |
Clevis connection | riveted | Rim material | Galvanized steel sheet | Tread material | Solid rubber |
electrically conductive | none | Housing design | drawn | Tread color | Black |
Stop Type | DS-N (double stop in the wake) | Housing classification | Standard housing IL | Min. temperature resistance(° C) | -20 |
Max. temperature resistance(° C) | 60 |
Configure
Basic Attributes
Wheel diameter(mm)
Wheel width(mm)
Load capacity dynamic(kg)
overall height(mm)
Discharge swivel castor(mm)
Swivel Radius(mm)
Filter by standard shipping days
Optional Attributes