Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
L-IL-SGS-080-R-1-DSN-EC |
L-IL-SGS-100-R-1-DSN-EC |
L-IL-SGS-125-R-1-DSN-EC |
L-IL-SGS-160-R-1-DSN-EC |
L-IL-SGS-200-R-1-DSN-EC |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Swivel Radius (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|
12.86 € | 1 | 5 Days | 80 | 30 | 50 | 100 | 36 | 127 | 0.82 | ||
14.67 € | 1 | 4 Days | 100 | 30 | 70 | 125 | 36 | 130 | 0.95 | ||
19.86 € | 1 | 5 Days | 125 | 38 | 100 | 155 | 37 | 118 | 1.3 | ||
37.13 € | 1 | 5 Days | 160 | 40 | 135 | 190 | 52 | 159 | 2.5 | ||
40.79 € | 1 | 5 Days | 200 | 50 | 205 | 235 | 53 | - | 3.27 |
Loading...
Rolls and case type | Steering housing | Mounting type | Baack hole | Wheel bearing | Roller bearing |
---|---|---|---|---|---|
Bolt hole Ø(mm) | 12 | Clevis bearing type | Clevis with double ball bearing | Clevis connection | riveted |
Rim material | Galvanized steel sheet | Tread material | Solid rubber | electrically conductive | electrically conductive |
Tread color | Black | Stop Type | DS-N (double stop in the wake) | Housing classification | Standard housing IL |
Min. temperature resistance(° C) | -20 | Max. temperature resistance(° C) | 80 |
Configure
Basic Attributes
Wheel diameter(mm)
Wheel width(mm)
Load capacity dynamic(kg)
overall height(mm)
Discharge swivel castor(mm)
Swivel Radius(mm)
Filter by standard shipping days
Optional Attributes