Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Swivel Radius (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|
11.78 € | 1 | 5 Days | 80 | 30 | 100 | 100 | 36 | 130 | 0.666 | ||
13.16 € | 1 | 5 Days | 100 | 30 | 150 | 125 | 36 | 130 | 0.998 | ||
15.86 € | 1 | 5 Days | 125 | 35 | 200 | 155 | 38 | 130 | 0.966 | ||
31.59 € | 1 | 5 Days | 160 | 40 | 250 | 193 | 52 | 203 | 2.018 | ||
38.42 € | 1 | 5 Days | 200 | 50 | 300 | 235 | 54 | 203 | 2.914 | ||
16.14 € | 1 | 6 Days | 80 | 35 | 150 | 100 | 36 | 130 | 0.71 | ||
17.28 € | 1 | 4 Days | 100 | 35 | 180 | 125 | 36 | 130 | 0.85 | ||
23.10 € | 1 | 4 Days | 125 | 40 | 200 | 155 | 37 | 130 | 1.25 | ||
42.10 € | 1 | 4 Days | 150 | 45 | 300 | 185 | 52 | 203 | 2.25 | ||
43.32 € | 1 | 4 Days | 160 | 45 | 300 | 190 | 52 | 203 | 2.4 | ||
46.96 € | 1 | 4 Days | 200 | 50 | 400 | 235 | 53 | - | 3.15 |
Loading...
Rolls and case type | Steering housing | Mounting type | Baack hole | Wheel bearing | Ball-bearing |
---|---|---|---|---|---|
Housing material RR | Steel galvanized | Bolt hole Ø(mm) | 12 | Clevis bearing type | Clevis with double ball bearing |
Clevis connection | riveted | Rim material | Polyamide | Tread material | Polyurethane |
electrically conductive | none | Housing design | drawn | Tread color | Blue |
Housing classification | Standard housing IL | Min. temperature resistance(° C) | -20 | Max. temperature resistance(° C) | 80 |
Configure
Basic Attributes
Wheel diameter(mm)
Wheel width(mm)
Load capacity dynamic(kg)
overall height(mm)
Discharge swivel castor(mm)
Swivel Radius(mm)
Filter by standard shipping days
Optional Attributes