Swivel Castors with back hole and double stop with elastic wheel (L-IL-EGK-125-R-1-DSN)

Swivel Castors with back hole and double stop with elastic wheel L-IL-EGK-125-R-1-DSN

Product Details:

Manufacturer part number: L-IL-EGK-125-R-1-DSN

Brand: TORWEGGE

Price: 17.62

Delivery time: 5 Days


Technical Data:

Wheel diameter: 125 mm

Wheel width: 36 mm

Load capacity dynamic: 200 kg

overall height: 155 mm

Discharge swivel castor: 37 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

L-IL-EGK-125-R-1-DSN

Part Number
L-IL-EGK-125-R-1-DSN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Swivel Radius
(mm)
Weight
(kg)

17.62 €

1 5 Days 12536200155371301.12

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Mounting type Baack hole Wheel bearing Roller bearing
Bolt hole Ø(mm) 12 Clevis bearing type Clevis with double ball bearing Clevis connection riveted
Rim material Plastic Tread material Elastic rubber electrically conductive none
Stop Type DS-N (double stop in the wake) Housing classification Standard housing IL Min. temperature resistance(° C) -20
Max. temperature resistance(° C) 80

This page is Swivel Castors with back hole and double stop with elastic wheel, part number L-IL-EGK-125-R-1-DSN.
You can find the detail information about specifications and dimensions on part number L-IL-EGK-125-R-1-DSN.

Variation of this product

Part Number
L-IL-EGK-080-R-1-DSN
L-IL-EGK-100-R-1-DSN
L-IL-EGK-160-R-1-DSN
L-IL-EGK-200-R-1-DSN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Swivel Radius
(mm)
Weight
(kg)

12.23 €

1 5 Days 8035100103361300.672

13.93 €

1 5 Days 10036125125361300.81

33.97 €

1 5 Days 16048300193522032.35

47.59 €

1 4 Days 20048350235542033.015

Tech Support