Swivel Castors with back hole and double stop

Swivel Castors with back hole and double stop

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・Rolls and case type: Steering housing
・Housing classification: Standard housing IL
・Rim material: Polypropylene
・Tread material: Polypropylene, Thermoplastic
・Wheel diameter(mm): 80-200
・Wheel width(mm): 30-47
・Load capacity dynamic(kg): 80-350

[Features]
・castor series IL:
・steel sheet housing, galvanized
・fork head with double ball bearing
・seal with integrated ball spacer
・(old designation:LCW)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-IL-PPBL-080-K-1-DSN
L-IL-PPBL-100-K-1-DSN
L-IL-PPBL-125-K-1-DSN
L-IL-PPBL-160-K-1-DSN
L-IL-PPBL-200-K-1-DSN
L-IL-TPBK-080-K-1-DSN
L-IL-TPBK-100-K-1-DSN
L-IL-TPBK-125-K-1-DSN
L-IL-TPBK-160-K-1-DSN
L-IL-TPBK-200-K-1-DSN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Housing Series Type Surface coating Tread material Swivel Radius
(mm)
Tread color Stop Type Min. temperature resistance
(° C)
Max. temperature resistance
(° C)
Weight
(kg)

10.05 €

1 5 Days 803015010036--Polypropylene130----0.65

10.76 €

1 5 Days 1003018012536--Polypropylene130----0.7

13.42 €

1 5 Days 1253521015537--Polypropylene130----0.95

26.82 €

1 5 Days 1604030019352--Polypropylene203----1.9

30.59 €

1 5 Days 2004735023554--Polypropylene203----2.6

9.64 €

1 5 Days 80308010036IL (LCW/BCW)galvanizedThermoplastic127GreyDS-N (double stop in the wake)-20600.634

10.64 €

1 5 Days 100309012536IL (LCW/BCW)galvanizedThermoplastic130GreyDS-N (double stop in the wake)-20600.742

12.99 €

1 5 Days 1253511015538IL (LCW/BCW)galvanizedThermoplastic118GreyDS-N (double stop in the wake)-20600.928

28.47 €

1 5 Days 1604018019052IL (LCW/BCW)galvanizedThermoplastic159GreyDS-N (double stop in the wake)-20601.94

33.49 €

1 5 Days 2004722023554IL (LCW/BCW)galvanizedThermoplastic-GreyDS-N (double stop in the wake)-20602.75

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Mounting type Baack hole Wheel bearing Ball-bearing
Bolt hole Ø(mm) 12 Rim material Polypropylene electrically conductive none
Housing classification Standard housing IL

Tech Support