Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
L-1321-30-3 |
L-1321-40-3-GRAU |
L-1321-50-3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Plate length (mm) | Plate width (mm) | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Bolt Hole Length (mm) | Bolt hole width (mm) | Screw hole (mm) | panel thickness (mm) | Clevis connection | Housing design | Clevis bearing seal | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.88 € | 1 | 4 Days | 40 | 40 | 30 | 30 | 25 | 46.5 | 15 | 27 | 27 | 5.1 | - | - | - | - | 0.11 | ||
6.02 € | 1 | 4 Days | 40 | 40 | 40 | 40 | 40 | 59.5 | 16 | 27 | 27 | 5.1 | 1.5 | riveted | drawn | without gasket ring | 0.15 | ||
6.46 € | 1 | 4 Days | 47 | 47 | 50 | 50 | 50 | 69 | 18 | 35 | 35 | 5.8 | - | - | - | - | 0.224 |
Loading...
Rolls and case type | Steering housing | Mounting type | Mounting plate | Housing material RR | Steel |
---|---|---|---|---|---|
Surface coating | Chromed | Number of wheels [piece] | 1 | Clevis bearing type | Clevis with double ball bearing |
Tread material | Rubber | electrically conductive | none | Tread color | Grey |
Tread type | crowned | Min. temperature resistance(° C) | -20 | Max. temperature resistance(° C) | 60 |
Configure
Basic Attributes
Plate length(mm)
Plate width(mm)
Wheel diameter(mm)
Wheel width(mm)
Load capacity dynamic(kg)
overall height(mm)
Discharge swivel castor(mm)
Bolt Hole Length(mm)
Bolt hole width(mm)
Screw hole(mm)
panel thickness(mm)
Clevis connection
Housing design
Clevis bearing seal
Filter by standard shipping days
Optional Attributes