Swivel Castors with elastic solid rubber wheel

Swivel Castors with elastic solid rubber wheel

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・Rolls and case type: Steering housing
・Housing material RR: Steel galvanized
・Rim material: Aluminum
・Tread material: Elastic rubber
・Tread color: Black
・Wheel diameter(mm): 80-250
・Wheel width(mm): 38-50
・Load capacity dynamic(kg): 120-500

[Features]
・castor series IM:
・heavy steel plate housing, galvanized
・fork head with double ball bearing
・(old designation: LU)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-IM-EGA-080-K-3
L-IM-EGA-100-K-3
L-IM-EGA-125-K-3
L-IM-EGA-160-K-3
L-IM-EGA-200-K-3
L-IM-EGA-250-K-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Bolt Hole Length
(mm)
Bolt hole width
(mm)
Screw hole
(mm)
panel thickness
(mm)
Swivel Radius
(mm)
fork strength
(mm)
Overall height housing (to center axis)
(mm)
Axle bore housing
(mm)
Light width
(mm)
Weight
(kg)

21.94 €

1 5 Days 1058080381201084080608.53.5803.5688431.15

19.80 €

1 5 Days 10580100401801284080608.53.5903.5788431.4

26.03 €

1 5 Days 10580125402001554080608.53.5102.53.592.510531.75

35.39 €

1 5 Days 13511016050300200561058010.54136412112632.95

39.94 €

1 4 Days 13511020050400245561058010.54156414512633.45

74.41 €

1 5 Days 13511025050500297671058010.551925172.512775.1

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Mounting type Mounting plate Wheel bearing Ball-bearing
Housing Series Type IM (LU/BU) Housing material RR Steel galvanized Material Description Housing Medium weight, pressed housing, galvanized
Surface coating galvanized Number of wheels [piece] 1 Clevis bearing type Clevis with double ball bearing
Clevis connection riveted Rim material Aluminum Tread material Elastic rubber
electrically conductive none Housing design drawn Clevis bearing seal Gasket ring red
Tread color Black Housing classification Medium weight housing IM Min. temperature resistance(° C) -20
Max. temperature resistance(° C) 80

Tech Support