Swivel Castors with elastic wheel / Steering housing / Mounting plate (L-IHB-EGA-250-K-3)

Swivel Castors with elastic wheel / Steering housing / Mounting plate L-IHB-EGA-250-K-3

Product Details:

Manufacturer part number: L-IHB-EGA-250-K-3

Brand: TORWEGGE

Price: 84.06

Delivery time: 5 Days


Technical Data:

Plate length: 135 mm

Plate width: 110 mm

Wheel diameter: 250 mm

Wheel width: 50 mm

Bolt Hole Length: 105 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

L-IHB-EGA-250-K-3

Part Number
L-IHB-EGA-250-K-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Bolt Hole Length
(mm)
Bolt hole width
(mm)
Screw hole
(mm)
panel thickness
(mm)
Weight
(kg)

84.06 €

1 5 Days 135110250501058012.567.4

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Mounting type Mounting plate

This page is Swivel Castors with elastic wheel / Steering housing / Mounting plate, part number L-IHB-EGA-250-K-3.
You can find the detail information about specifications and dimensions on part number L-IHB-EGA-250-K-3.

Variation of this product

Part Number
L-IHB-EGA-080-K-3
L-IHB-EGA-100-K-3
L-IHB-EGA-125-K-3
L-IHB-EGA-160-K-3
L-IHB-EGA-200-K-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Bolt Hole Length
(mm)
Bolt hole width
(mm)
Screw hole
(mm)
panel thickness
(mm)
Weight
(kg)

23.90 €

1 5 Days 100858038806094-

25.98 €

1 5 Days 1008510040806094-

39.00 €

1 5 Days 135110125401058012.56-

42.07 €

1 5 Days 135110160501058012.56-

61.24 €

1 5 Days 135110200501058012.56-

Tech Support