Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
L-IM-EPUA-160-K-3
Part Number
|
---|
L-IM-EPUA-160-K-3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Plate length (mm) | Plate width (mm) | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Wheel bearing | Housing Series Type | Bolt Hole Length (mm) | Housing material RR | Bolt hole width (mm) | Material Description Housing | Surface coating | Screw hole (mm) | panel thickness (mm) | Number of wheels [piece] | Rim material | Tread material | Swivel Radius (mm) | electrically conductive | Tread color | fork strength (mm) | Axle bore housing (mm) | Light width (mm) | Housing classification | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
63.54 € | 1 | 5 Days | 135 | 110 | 160 | 50 | 500 | 200 | 56 | Ball-bearing | IM (LU/BU) | 105 | Steel galvanized | 80 | Medium weight, pressed housing, galvanized | galvanized | 10.5 | 4 | 1 | Aluminum | Elastic polyurethane | 136 | none | Blue | 4 | 12 | 63 | Medium weight housing IM | 2.92 |
Loading...
Rolls and case type | Steering housing | Mounting type | Mounting plate |
---|
This page is Swivel Castors with elastic polyurethane wheel, part number L-IM-EPUA-160-K-3.
You can find the detail information about specifications and dimensions on part number L-IM-EPUA-160-K-3.
Configure
Basic Attributes
Plate length(mm)
Plate width(mm)
Wheel diameter(mm)
Wheel width(mm)
Load capacity dynamic(kg)
overall height(mm)
Discharge swivel castor(mm)
Wheel bearing
Housing Series Type
Bolt Hole Length(mm)
Housing material RR
Bolt hole width(mm)
Material Description Housing
Surface coating
Screw hole(mm)
panel thickness(mm)
Number of wheels [piece]
Rim material
Tread material
Swivel Radius(mm)
electrically conductive
Tread color
fork strength(mm)
Axle bore housing(mm)
Light width(mm)
Housing classification
Filter by standard shipping days
Optional Attributes
Part Number |
---|
L-HB-EPUG-250-K-3-B80 |
L-HB-EPUG-300-K-3 |
L-IHB-EPUA-100-K-3 |
L-IHB-EPUA-125-K-3 |
L-IM-EPUA-200-K-3 |
L-IM-EPUA-250-K-3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Plate length (mm) | Plate width (mm) | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Wheel bearing | Housing Series Type | Bolt Hole Length (mm) | Housing material RR | Bolt hole width (mm) | Material Description Housing | Surface coating | Screw hole (mm) | panel thickness (mm) | Number of wheels [piece] | Rim material | Tread material | Swivel Radius (mm) | electrically conductive | Tread color | fork strength (mm) | Axle bore housing (mm) | Light width (mm) | Housing classification | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
341.96 € | 1 | 5 Days | 175 | 140 | 250 | 80 | 950 | 305 | 75 | Ball-bearing | HB (LP/BP) | 140 | - | 105 | - | - | 15 | - | - | Molding | - | 200 | none | - | - | - | - | - | 17.5 | ||
370.23 € | 1 | 5 Days | 175 | 140 | 300 | 75 | 1250 | 355 | 75 | Ball-bearing | HB (LP/BP) | 140 | - | 105 | - | - | 15 | - | - | Molding | - | 225 | none | - | - | - | - | - | 19.8 | ||
36.71 € | 1 | 5 Days | 100 | 85 | 100 | 30 | - | - | - | - | - | 80 | - | 60 | - | - | 9 | 4 | - | - | - | - | - | - | - | - | - | - | - | ||
53.44 € | 1 | 5 Days | 135 | 110 | 125 | 40 | - | - | - | - | - | 105 | - | 80 | - | - | 12.5 | 6 | - | - | - | - | - | - | - | - | - | - | - | ||
76.83 € | 1 | 5 Days | 135 | 110 | 200 | 50 | 600 | 245 | 56 | Ball-bearing | IM (LU/BU) | 105 | Steel galvanized | 80 | Medium weight, pressed housing, galvanized | galvanized | 10.5 | 4 | 1 | Aluminum | Elastic polyurethane | 156 | none | Blue | 4 | 12 | 63 | Medium weight housing IM | 3.5 | ||
113.43 € | 1 | 5 Days | 135 | 105 | 250 | 50 | 700 | 297 | 67 | Ball-bearing | IM (LU/BU) | 105 | Steel galvanized | 80 | Medium weight, pressed housing, galvanized | galvanized | 10.5 | 5 | 1 | Aluminum | Elastic polyurethane | 192 | none | Blue | 5 | 12 | 77 | Medium weight housing IM | 4.9 |