Swivel Castors with elastic polyurethane wheel (Part Numbers)

Swivel Castors with elastic polyurethane wheel

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・Rolls and case type: Steering housing
・Rim material: Aluminum, Molding
・Wheel diameter(mm): 100-300
・Wheel width(mm): 30-80
・Load capacity dynamic(kg): 200-1250
・Mounting type: Mounting plate

[Features]
Series HB:
・heavy welded steel construction, galvanized
・fork head with axial rib ball bearing and tapered roller bearing, can be lubricated
・center pin screwed and secured
・(old designation: LP)
Series IM:
・heavy steel plate housing, galvanized
・fork head with double ball bearing
・(old designation: LU)
Series IHB:
・heavy sheet steel housing in galvanised design
・with 2-fold ball bearing in the clevis head and hardened bearing shells.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-HB-EPUG-100-K-3
L-HB-EPUG-250-K-3
L-HB-EPUG-250-K-3-B80
L-HB-EPUG-300-K-3
L-IHB-EPUA-100-K-3
L-IHB-EPUA-125-K-3
L-IHB-EPUA-160-K-3
L-IHB-EPUA-200-K-3
L-IHB-EPUA-250-K-3
L-IM-EPUA-100-K-3
L-IM-EPUA-125-K-3
L-IM-EPUA-160-K-3
L-IM-EPUA-200-K-3
L-IM-EPUA-250-K-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Wheel bearing Housing Series Type Bolt Hole Length
(mm)
Housing material RR Bolt hole width
(mm)
Material Description Housing Surface coating Screw hole
(mm)
panel thickness
(mm)
Number of wheels [piece] Rim material Tread material Swivel Radius
(mm)
electrically conductive Tread color fork strength
(mm)
Axle bore housing
(mm)
Light width
(mm)
Housing classification Weight
(kg)

112.37 €

1 5 Days 1351101004030015045Ball-bearingHB (LP/BP)105-80--11--Molding-95none-----4.8

232.36 €

1 5 Days 1351102505080029570Ball-bearingHB (LP/BP)105-80--11--Molding-195none-----10.46

341.96 €

1 5 Days 1751402508095030575Ball-bearingHB (LP/BP)140-105--15--Molding-200none-----17.5

370.23 €

1 5 Days 17514030075125035575Ball-bearingHB (LP/BP)140-105--15--Molding-225none-----19.8

36.71 €

1 5 Days 1008510030-----80-60--94-----------

53.44 €

1 5 Days 13511012540-----105-80--12.56-----------

70.21 €

1 5 Days 13511016050-----105-80--12.56-----------

87.34 €

1 5 Days 13511020050-----105-80--12.56-----------

128.41 €

1 5 Days 13511025050-----105-80--12.56-----------

30.22 €

1 5 Days 105801003020012840Ball-bearingIM (LU/BU)80Steel galvanized60Medium weight, pressed housing, galvanizedgalvanized8.53.51AluminumElastic polyurethane90noneBlue3.5843Medium weight housing IM1.24

42.52 €

1 5 Days 105801254030015540Ball-bearingIM (LU/BU)80Steel galvanized60Medium weight, pressed housing, galvanizedgalvanized8.53.51AluminumElastic polyurethane102.5noneBlue3.51053Medium weight housing IM1.5

63.54 €

1 5 Days 1351101605050020056Ball-bearingIM (LU/BU)105Steel galvanized80Medium weight, pressed housing, galvanizedgalvanized10.541AluminumElastic polyurethane136noneBlue41263Medium weight housing IM2.92

76.83 €

1 5 Days 1351102005060024556Ball-bearingIM (LU/BU)105Steel galvanized80Medium weight, pressed housing, galvanizedgalvanized10.541AluminumElastic polyurethane156noneBlue41263Medium weight housing IM3.5

113.43 €

1 5 Days 1351052505070029767Ball-bearingIM (LU/BU)105Steel galvanized80Medium weight, pressed housing, galvanizedgalvanized10.551AluminumElastic polyurethane192noneBlue51277Medium weight housing IM4.9

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Mounting type Mounting plate

Tech Support