Swivel Castors with double stop and back hole, thermoplastic wheel

Swivel Castors with double stop and back hole, thermoplastic wheel

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・Rolls and case type: Steering housing
・Tread color: Black, Grey
・Housing material RR: Steel galvanized
・Rim material: Plastic, Polypropylene
・Tread material: Thermoplastic
・Wheel diameter(mm): 80-200
・Wheel width(mm): 32-48
・Load capacity dynamic(kg): 100-205

[Features]
Castor series IL:
・standard steel sheet housing, galvanised
・fork head with double ball bearing
・seal with integrated ball spacer
STPK wheels:
・wheel body made of Polypropylen with roller bearing
・tread made of odorless thermoplastic rubber, black, approx. 85° shore A

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-IL-STPK-080-R-1-DSN
L-IL-STPK-080-R-1-DSN-GRAU
L-IL-STPK-100-R-1-DSN
L-IL-STPK-100-R-1-DSN-GRAU
L-IL-STPK-125-R-1-DSN
L-IL-STPK-125-R-1-DSN-GRAU
L-IL-STPK-160-R-1-DSN
L-IL-STPK-160-R-1-DSN-GRAU
L-IL-STPK-200-K-1-DSN-GRAU
L-IL-STPK-200-R-1-DSN
L-IL-STPK-200-R-1-DSN-GRAU
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Wheel bearing Housing Series Type Number of wheels [piece] Rim material Tread color Min. temperature resistance
(° C)
Max. temperature resistance
(° C)
Weight
(kg)

9.81 €

1 5 Days 8032-100-Roller bearing--PolypropyleneBlack-2060-

9.82 €

1 5 Days 8032-100-Roller bearingIL (LCW/BCW)1PolypropyleneGrey---

11.01 €

1 5 Days 10032-125-Roller bearing--PolypropyleneBlack-2060-

11.03 €

1 5 Days 10032-125-Roller bearingIL (LCW/BCW)1PolypropyleneGrey---

13.76 €

1 5 Days 1253510015537Roller bearing--PolypropyleneBlack-20600.93

13.89 €

1 5 Days 1253510015537Roller bearing-1PolypropyleneGrey--0.93

25.55 €

1 45 Days 16040120190-Roller bearing--PolypropyleneBlack-2060-

25.95 €

1 5 Days 16048120190-Roller bearingIL (LCW/BCW)1PlasticGrey--1.94

30.37 €

1 5 Days 2004820523554Ball-bearing-1PolypropyleneGrey---

28.98 €

1 5 Days 2004820523554Roller bearing--PolypropyleneBlack-20602.5

28.99 €

1 5 Days 2004820523554Roller bearing-1PolypropyleneGrey--2.5

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Mounting type Baack hole Housing material RR Steel galvanized
Material Description Housing Lightweight, pressed sheet steel housing, galvanized Surface coating galvanized Bolt hole Ø(mm) 12
Tread material Thermoplastic electrically conductive none

Tech Support