Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
L-IL-STPK-100-R-1-DSN-GRAU
Part Number
|
---|
L-IL-STPK-100-R-1-DSN-GRAU |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Wheel bearing | Housing Series Type | Number of wheels [piece] | Rim material | Tread color | Min. temperature resistance (° C) | Max. temperature resistance (° C) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.03 € | 1 | 5 Days | 100 | 32 | - | 125 | - | Roller bearing | IL (LCW/BCW) | 1 | Polypropylene | Grey | - | - | - |
Loading...
Rolls and case type | Steering housing | Mounting type | Baack hole | Housing material RR | Steel galvanized |
---|---|---|---|---|---|
Material Description Housing | Lightweight, pressed sheet steel housing, galvanized | Surface coating | galvanized | Bolt hole Ø(mm) | 12 |
Tread material | Thermoplastic | electrically conductive | none |
This page is Swivel Castors with double stop and back hole, thermoplastic wheel, part number L-IL-STPK-100-R-1-DSN-GRAU.
You can find the detail information about specifications and dimensions on part number L-IL-STPK-100-R-1-DSN-GRAU.
Configure
Basic Attributes
Load capacity dynamic(kg)
Discharge swivel castor(mm)
Min. temperature resistance(° C)
Max. temperature resistance(° C)
Wheel diameter(mm)
Wheel width(mm)
overall height(mm)
Wheel bearing
Housing Series Type
Number of wheels [piece]
Rim material
Tread color
Filter by standard shipping days
Optional Attributes
Part Number |
---|
L-IL-STPK-080-R-1-DSN |
L-IL-STPK-080-R-1-DSN-GRAU |
L-IL-STPK-100-R-1-DSN |
L-IL-STPK-125-R-1-DSN |
L-IL-STPK-125-R-1-DSN-GRAU |
L-IL-STPK-160-R-1-DSN |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Wheel bearing | Housing Series Type | Number of wheels [piece] | Rim material | Tread color | Min. temperature resistance (° C) | Max. temperature resistance (° C) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.81 € | 1 | 5 Days | 80 | 32 | - | 100 | - | Roller bearing | - | - | Polypropylene | Black | -20 | 60 | - | ||
9.82 € | 1 | 5 Days | 80 | 32 | - | 100 | - | Roller bearing | IL (LCW/BCW) | 1 | Polypropylene | Grey | - | - | - | ||
11.01 € | 1 | 5 Days | 100 | 32 | - | 125 | - | Roller bearing | - | - | Polypropylene | Black | -20 | 60 | - | ||
13.76 € | 1 | 5 Days | 125 | 35 | 100 | 155 | 37 | Roller bearing | - | - | Polypropylene | Black | -20 | 60 | 0.93 | ||
13.89 € | 1 | 5 Days | 125 | 35 | 100 | 155 | 37 | Roller bearing | - | 1 | Polypropylene | Grey | - | - | 0.93 | ||
25.55 € | 1 | 45 Days | 160 | 40 | 120 | 190 | - | Roller bearing | - | - | Polypropylene | Black | -20 | 60 | - |