Swivel Castors with double stop and polyurethane wheel

Swivel Castors with double stop and polyurethane wheel

Click on this image to zoom in.

Click on this image to zoom in.

[Features]
PAM-EC wheel series:
・Wheel centre made of polyamide, electrically conductive design with ball bearing
・The leakage resistance is 10,000 Ohm
PUZG wheel series:
・Wheel centre made of special grey cast iron with ball bearing
・Tread made of polyurethane, moulded, orange
・Approx. 95° Shore A
・Strong hub with core bore
PUZK wheel series:
・Wheel centre made of polyamide with ball bearing
・Tread made of polyurethane, cylindrical, approx. 95° Shore A
PUZA wheel series:
・Aluminium wheel centre with ball bearing
・Tread made of moulded polyurethane, approx. 95° Shore A

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-HB-PUZG-100-K-3-DSV
L-HB-PUZG-125-K-3-DSV
L-HB-PUZG-150-K-3-DSV
L-HB-PUZG-200-K-3-DSV
L-HB-PUZG-200-K-3-DSV-B80
L-HB-PUZG-250-K-3-DSV
L-HB-PUZG-250-K-3-DSV-B60
L-HB-PUZG-250-K-3-DSV-B80
L-HB-PUZG-300-K-3-DSV
L-IHB-PUZA-082-K-3-DSV
L-IHB-PUZA-100-K-3-DSV
L-IHB-PUZA-125-K-3-DSV
L-IHB-PUZA-160-K-3-DSV
L-IHB-PUZA-200-K-3-DSV
L-IHB-PUZA-250-K-3-DSV
L-IK-PUZK-100-K-3-DSN-GP
L-IK-PUZK-125-K-3-DSN-GP
L-IL-PUZK-080-K-3-DSN
L-IL-PUZK-100-K-3-DSN
L-IL-PUZK-125-K-3-DSN
L-IL-PUZK-150-K-3-DSN
L-IL-PUZK-160-K-3-DSN
L-IL-PUZK-200-K-3-DSN
L-IM-PAM-080-K-3-DSN-EC
L-IM-PAM-100-K-3-DSN-EC
L-IM-PAM-125-K-3-DSN-EC
L-IM-PAM-150-K-3-DSN-EC
L-IM-PAM-200-K-3-DSN-EC
L-IM-PUZK-080-K-3-DSN-EC
L-IM-PUZK-100-K-3-DSN-EC
L-IM-PUZK-125-K-3-DSN-EC
L-IM-PUZK-160-K-3-DSN-EC
L-IM-PUZK-200-K-3-DSN-EC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Wheel bearing Housing Series Type Bolt Hole Length
(mm)
Housing material RR Bolt hole width
(mm)
Material Description Housing Surface coating Screw hole
(mm)
panel thickness
(mm)
Number of wheels [piece] Clevis bearing type Clevis connection Rim material Tread material Swivel Radius
(mm)
electrically conductive Housing design Tread color Tread type fork strength
(mm)
Overall height housing (to center axis)
(mm)
Stop Type Axle bore housing
(mm)
Light width
(mm)
Housing classification Min. temperature resistance
(° C)
Max. temperature resistance
(° C)
Weight
(kg)

137.67 €

1 5 Days 1351101005045015045Ball-bearingHB (LP/BP)105Steel galvanized80--11-1-boltedMoldingPolyurethane125noneweldedOrangecylindrical-----Heavy load series HB-20805.65

127.00 €

1 5 Days 1351101255055017050Ball-bearingHB (LP/BP)105Steel galvanized80--11-1-boltedMoldingPolyurethane123noneweldedOrangecylindrical-----Heavy load series HB-20806.01

138.70 €

1 5 Days 1351101505070020055Ball-bearingHB (LP/BP)105Steel galvanized80--11-1-boltedMoldingPolyurethane130noneweldedOrangecylindrical-----Heavy load series HB-20807.45

152.84 €

1 5 Days 13511020050100024560Ball-bearingHB (LP/BP)105Steel galvanized80--11-1-boltedMoldingPolyurethane160noneweldedOrangecylindrical-----Heavy load series HB-20809.6

252.00 €

1 20 Days 17514020080150025570Ball-bearingHB (LP/BP)140Steel galvanized105--15-1-boltedMoldingPolyurethane-noneweldedOrangecylindrical-----Heavy load series HB-208015.64

192.16 €

1 5 Days 13511025050120029570Ball-bearingHB (LP/BP)105Steel galvanized80--11-1-boltedMoldingPolyurethane195noneweldedOrangecylindrical-----Heavy load series HB-208011.4

265.48 €

1 4 Days 17514025060140030575Ball-bearingHB (LP/BP)140Steel galvanized105--15-1-boltedMoldingPolyurethane-noneweldedOrangecylindrical-----Heavy load series HB-208014.93

299.33 €

1 5 Days 17514025080180030570Ball-bearingHB (LP/BP)140Steel galvanized105--15-1-boltedMoldingPolyurethane-noneweldedOrangecylindrical-----Heavy load series HB-208016.6

359.75 €

1 5 Days 17514030080210035575Ball-bearingHB (LP/BP)140Steel galvanized105--15-1-boltedMoldingPolyurethane225noneweldedOrangecylindrical-----Heavy load series HB-208023.1

34.12 €

1 5 Days 100858236-----80-60--94-------------------

36.63 €

1 5 Days 1008510040-----80-60--94-------------------

52.25 €

1 5 Days 13511012540-----105-80--12.56-------------------

58.30 €

1 5 Days 13511016050-----105-80--12.56-------------------

70.49 €

1 4 Days 13511020050-----105-80--12.56-------------------

120.75 €

1 5 Days 13511025060-----105-80--12.56-------------------

32.67 €

1 5 Days 1351101003518012845Ball-bearing-105Steel galvanized80Sheet steel housing, galvanizedgalvanized11-1Clevis with double ball bearingrivetedPolyamidePolyurethane154nonedrawnBluecylindrical--DS-N (double stop in the wake)--Standard housing IL-20801.1

36.02 €

1 5 Days 1351101254022515545Ball-bearing-105Steel galvanized80Sheet steel housing, galvanizedgalvanized11-1Clevis with double ball bearingrivetedPolyamidePolyurethane138nonedrawnBluecylindrical--DS-N (double stop in the wake)--Standard housing IL-20801.35

16.32 €

1 5 Days 10580803515010036Ball-bearingIL (LCW/BCW)80Steel galvanized60Lightweight, pressed sheet steel housing, galvanizedgalvanized921Clevis with double ball bearingrivetedPolyamidePolyurethane130nonedrawnBluecylindrical260DS-N (double stop in the wake)8.143Standard housing IL-20800.85

17.48 €

1 4 Days 105801003518012536Ball-bearingIL (LCW/BCW)80Steel galvanized60Lightweight, pressed sheet steel housing, galvanizedgalvanized92.51Clevis with double ball bearingrivetedPolyamidePolyurethane130nonedrawnBluecylindrical2.575DS-N (double stop in the wake)8.143Standard housing IL-20800.95

23.19 €

1 4 Days 105801254022515537Ball-bearingIL (LCW/BCW)80Steel galvanized60Lightweight, pressed sheet steel housing, galvanizedgalvanized931Clevis with double ball bearingrivetedPolyamidePolyurethane130nonedrawnBluecylindrical392.5DS-N (double stop in the wake)8.153Standard housing IL-20801.2

42.62 €

1 5 Days 1351101504530018552Ball-bearingIL (LCW/BCW)105Steel galvanized80Lightweight, pressed sheet steel housing, galvanizedgalvanized1131Clevis with double ball bearingrivetedPolyamidePolyurethane203nonedrawnBluecylindrical3-DS-N (double stop in the wake)12.163Standard housing IL-20802.45

43.89 €

1 5 Days 1351101604530019053Ball-bearingIL (LCW/BCW)105Steel galvanized80Lightweight, pressed sheet steel housing, galvanizedgalvanized1131Clevis with double ball bearingrivetedPolyamidePolyurethane203nonedrawnBluecylindrical3110DS-N (double stop in the wake)12.163Standard housing IL-20802.74

46.84 €

1 5 Days 1351102005040023554Ball-bearingIL (LCW/BCW)105Steel galvanized80Lightweight, pressed sheet steel housing, galvanizedgalvanized1131Clevis with double ball bearingrivetedPolyamidePolyurethane203nonedrawnBluecylindrical3135DS-N (double stop in the wake)12.163Standard housing IL-20802.95

28.80 €

1 5 Days 10580803520010840Ball-bearingIM (LU/BU)80-60-galvanized8.5----PolyamidePolyamide117electrically conductive-Anthracite---DS-N (double stop in the wake)--Medium weight housing IM-25901.25

38.80 €

1 5 Days 105801003530012840Ball-bearingIM (LU/BU)80-60-galvanized8.5----PolyamidePolyamide117electrically conductive-Anthracite---DS-N (double stop in the wake)--Medium weight housing IM-25901.35

56.02 €

1 5 Days 105801254040015540Ball-bearingIM (LU/BU)80-60-galvanized8.5----PolyamidePolyamide117electrically conductive-Anthracite---DS-N (double stop in the wake)--Medium weight housing IM-25901.65

86.59 €

1 5 Days 1351101504550019556Ball-bearingIM (LU/BU)105-80-galvanized10.5----PolyamidePolyamide202electrically conductive-Anthracite---DS-N (double stop in the wake)--Medium weight housing IM-25903.2

106.70 €

1 5 Days 1351102005050024556Ball-bearingIM (LU/BU)105-80-galvanized10.5----PolyamidePolyamide202electrically conductive-Anthracite------Medium weight housing IM-25903.75

37.54 €

1 5 Days 10580803515010840-IM (LU/BU)80-60--8.5----PolyamidePolyurethane117electrically conductive-----DS-N (double stop in the wake)--Medium weight housing IM--1.3

42.30 €

1 5 Days 105801003520012840-IM (LU/BU)80-60--8.5----PolyamidePolyurethane117electrically conductive-----DS-N (double stop in the wake)--Medium weight housing IM--1.4

58.90 €

1 5 Days 105801254025015540-IM (LU/BU)80-60--8.5----PolyamidePolyurethane117electrically conductive-----DS-N (double stop in the wake)--Medium weight housing IM--1.65

98.44 €

1 4 Days 1351101605038020056-IM (LU/BU)105-80--10.5----PolyamidePolyurethane202electrically conductive-----DS-N (double stop in the wake)--Medium weight housing IM--3.35

128.33 €

1 5 Days 1351102004750024556-IM (LU/BU)105-80--10.5----PolyamidePolyurethane202electrically conductive-----DS-N (double stop in the wake)--Medium weight housing IM--3.8

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Mounting type Mounting plate

Tech Support